Abzweigkasten Abox SL-10² (81681001) Abox (until 2024): Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 31.08.2024

Junction box

Abox SL-10²

Productnumber: 81681001 | Dimensions: 180 x 180 x 91 mm

Junction box, protection class IP54/IP65, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M20/M25/M32/M40, (2 rear, 10 side), internal fixing points, with screwless terminals for standard indoor installations

grey, with raised, screwless terminal Wago 2010-1201, 5-pole, max. nominal cross-section according to DIN EN 60998: 10 mm², 57 A current load capacity, cross-sections able to be clamped per pole: 4 x 0.5 to 16 mm² rigid and flexible

Accessories supplied:
4 Attachment bushes IP54 M40 sealing range 17 - 30 mm, 1 sealing plugs M40, 1 Sealing kit

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 10 mm²
Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 180 mm
Length 180 mm
Height 91 mm

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Cover screw torque 1 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Polystyrene
Cover material Polystyrene
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (628 KB)
Dimensional drawing dxf (7 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (1 MB)

Certificate

VDE Certificate DE/EN pdf (768 KB)
CE Declaration DE/EN/FR pdf (63 KB)
UKCA Declaration EN pdf (50 KB)

Accessories

Twist plug WST M20

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 20342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug WST M25

  • Dimensions : 29,5 x 29,5 x 22 mm
  • Productnumber: 20342501

Sealing range 9 - 16 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug WST M32

  • Dimensions : 37,5 x 37,5 x 25 mm
  • Productnumber: 20343201

Sealing range 17 - 24 mm, Thread length 14 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug WST M40

  • Dimensions : 45,8 x 45,8 x 28 mm
  • Productnumber: 20344001

Sealing range 17 - 24 mm, Thread length 14 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist nipple WNI M20

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 21342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Twist nipple WNI M25

  • Dimensions : 29,5 x 29,5 x 22 mm
  • Productnumber: 21342501

Sealing range 9 - 16 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Twist nipple WNI M32

  • Dimensions : 37,5 x 37,5 x 25 mm
  • Productnumber: 21343201

Sealing range 11 - 22 mm, Thread length 14 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M25-MGM

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M32-MGM

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M40-MGM

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 22744001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Attachment bushes AST M20

  • Dimensions : 24,5 x 24,5 x 22,5 mm
  • Productnumber: 23042001

Sealing range 8 - 13,5 mm

 

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Attachment bushes AST M25

  • Dimensions : 29,5 x 29,5 x 22,6 mm
  • Productnumber: 23042501

Sealing range 9 - 18,5 mm

 

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Attachment bushes AST M32

  • Dimensions : 35,5 x 35,5 x 25,1 mm
  • Productnumber: 23043201

Sealing range 13 - 23 mm

 

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Attachment bushes AST M40

  • Dimensions : 46,5 x 46,5 x 25,6 mm
  • Productnumber: 23044001

Sealing range 17 - 30 mm

 

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Sealing plugs VST M20

  • Dimensions : 24,5 x 24,5 x 13,5 mm
  • Productnumber: 23142001

Sealing range 8 - 13,5 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs VST M25

  • Dimensions : 29,5 x 29,5 x 14,1 mm
  • Productnumber: 23142501

Sealing range 9 - 16 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs VST M32

  • Dimensions : 36,5 x 36,5 x 14,1 mm
  • Productnumber: 23143201

Sealing range 13 - 23 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs VST M40

  • Dimensions : 44,5 x 44,5 x 14,6 mm
  • Productnumber: 23144001

Sealing range 17 - 30 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Cable gland KVR M32

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 24743201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey

 

Double-membrane seals DMS M20/w

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26012001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/w

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26012501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26042501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26043201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M40

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26044001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Ventilation seal BST M20/sw

  • Dimensions : 25,2 x 11,9 x 25,2 mm
  • Productnumber: 26202001

Black

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Ventilation seal BST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist