General
This article is archived!
- Dimensions : 35 x 81,0 x 7,5 mm
- Productnumber: 19808101
- Dimensions : 35 x 106,0 x 7,5 mm
- Productnumber: 19810601
This article is archived!
- Dimensions : 35 x 144 x 15 mm
- Productnumber: 89401601
This article is archived!
- Dimensions : 35 x 219 x 15 mm
- Productnumber: 89403501
This article is archived!
- Dimensions : 37 x 37 x 6 mm
- Productnumber: 27900401
AIR ventilation elementBEL Air active M40 12-1/gr
- Dimensions : 61 x 70 x 47 mm
- Productnumber: 26541101



AIR ventilation elementBEL Air active M40 24-1/gr
- Dimensions : 61 x 70 x 47 mm
- Productnumber: 26541201