#13001001 | Dimensions: 180 x 94 x 63 mm

Empty enclosure

TK PC 1809-6-to

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7), DLG...

read more

Description

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), Ui=690V AC, Ui=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate, transparent, smooth sidewalls

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 180 mm
Length 94 mm
Height 63 mm
Weight 0.2561 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902891771
ETIM Class EC000261
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Certificates

Test mark UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Outer packaging

EAN / GTIN 4013902341429
Width 0.372 m
Weight 8.5852 kg
Height 0.372 m
Quantity 32 pieces
Depth 0.262 m

Pallet

EAN / GTIN 4013902341412
Width 0.8 m
Weight 331.0672 kg
Height 1.65 m
Quantity 1152 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902891771
Width 0.18 m
Weight 0.2561 kg
Height 0.063 m
Quantity 1 pieces
Depth 0.094 m

Planningdata

Tender text

Accessories

Mast/pipe fixing setMABF 65-3
Mast/pipe fixing set - MABF 65-3

Mast/pipe fixing set

MABF 65-3

Productnumber 89601201

for empty enclosure TK 1809, TK 1811, small distribution board AK(i)...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

External fixing lugs kitTK ABL
External fixing lugs kit - TK ABL

External fixing lugs kit

TK ABL

Productnumber 19400101

Set = 4 pcs.

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

External hinge setASS-kl
External hinge set - ASS-kl

External hinge set

ASS-kl

Productnumber 19000201

External hinge set small, TK PS/PC 77 bis TK PS/PC 1809

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

Mounting materialHBA
Mounting material - HBA

Mounting material

HBA

Productnumber 19000101

Set = 4 pcs.

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

Spacing kitTK DST
Spacing kit - TK DST

Spacing kit

TK DST

Productnumber 19410001

grey, kit = 4 pieces

Spacer kit TK DST for creating a space between enclosure bottom and conductor or mounting plate 4...

Mounting plateTK MPI-1809
Mounting plate - TK MPI-1809

Mounting plate

TK MPI-1809

Productnumber 19501001

TK PS / TK PC 1809

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

Partition wallTK TW-n
Partition wall - TK TW-n

Partition wall

TK TW-n

Productnumber 19600901

for TK PS/PC 1309-6 and TK PS/PC 1809-6

Divider made of plastic, suitable for the separation of two electric circuits

Partition wallTK TW-h
Partition wall - TK TW-h

Partition wall

TK TW-h

Productnumber 19690901

for TK PS/PC 1309-8 and TK PS/PC 1809-8

Divider made of plastic, suitable for the separation of two electric circuits

Standard railTS 15-154
Standard rail - TS 15-154

Standard rail

TS 15-154

Productnumber 19715401

for TK 1809, TK 1811, TK 1813, TK 1818, TK 2518, length 154 mm

Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws

Standard railNS 35-81
Standard rail - NS 35-81

Standard rail

NS 35-81

Productnumber 19808101

for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060,...

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Standard railNS 35-144
Standard rail - NS 35-144

Standard rail

NS 35-144

Productnumber 19814401

TK PS/PC 1809/1811/1813/1818/2518

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Empty enclosureTK PC 1809-6-m
Empty enclosure - TK PC 1809-6-m

Empty enclosure

TK PC 1809-6-m

Productnumber 12741001

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1809-8-m
Empty enclosure - TK PC 1809-8-m

Empty enclosure

TK PC 1809-8-m

Productnumber 12791001

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1809-6-o
Empty enclosure - TK PC 1809-6-o

Empty enclosure

TK PC 1809-6-o

Productnumber 12041001

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1809-8-o
Empty enclosure - TK PC 1809-8-o

Empty enclosure

TK PC 1809-8-o

Productnumber 12091001

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1809-6-tm
Empty enclosure - TK PC 1809-6-tm

Empty enclosure

TK PC 1809-6-tm

Productnumber 13701001

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1809-8-tm
Empty enclosure - TK PC 1809-8-tm

Empty enclosure

TK PC 1809-8-tm

Productnumber 13751001

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Empty enclosureTK PC 1809-8-to
Empty enclosure - TK PC 1809-8-to

Empty enclosure

TK PC 1809-8-to

Productnumber 13051001

Box: Polycarbonate, glass-fibre reinforced , grey, Lid: Polycarbonate,...

Empty enclosure, protection class IP66, Polycarbonate, glass-fibre reinforced , certified by UL (UL...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist