This article is archived!

#40240701 | Dimensions: 80 x 80 x 38 mm

Junction box

WK 007-2,5²

Junction box, protection class IP54, nominal cross-section 2.5 mm², Ui=400 V AC, knockouts, M16, (7 side), internal fixing points, for standard indoor installations

read more

Description

Junction box, protection class IP54, nominal cross-section 2.5 mm², Ui=400 V AC, knockouts, M16, (7 side), internal fixing points, for standard indoor installations

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (6 x 1.5² / 4 x 2.5²)

Accessories supplied:
4 Attachment bushes IP54 M16 sealing range 6 - 10 mm, 1 sealing plugs M16

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP54
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 80 mm
Length 80 mm
Height 38 mm
Weight 0.132 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK05
Sealable no
Cover screw torque 1.8 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902040032
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Thermoplastic elastomer
Cover screw material Steel

Logistic data

Outer packaging

EAN / GTIN 4013902312511
Width 0.265 m
Weight 8.335 kg
Height 0.23 m
Quantity 60 pieces
Depth 0.345 m

Pallet

EAN / GTIN 4013902312528
Width 0.8 m
Weight 543.105 kg
Height 1.87 m
Quantity 3780 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902040032
Width 0.08 m
Weight 0.132 kg
Height 0.038 m
Quantity 1 pieces
Depth 0.08 m

Planningdata

Tender text

Accessories

Cable glandKVR M16-MGM
Cable gland - KVR M16-MGM

Cable gland

KVR M16-MGM

Productnumber 22741601

Sealing range 4 - 10 mm, Thread length 8 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Double-membrane sealsDMS M16
Double-membrane seals - DMS M16

Double-membrane seals

DMS M16

Productnumber 26041601

Sealing range 5 - 9 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Terminal blockWK 007 KLS-2,5²
Terminal block - WK 007 KLS-2,5²

Terminal block

WK 007 KLS-2,5²

Productnumber 46052501

for WK 007

Connecting terminal, Ui=400V / 690V

Similar products

Junction boxWK 007-L
Junction box - WK 007-L

Junction box

WK 007-L

Productnumber 40290701

grey, without terminals

Junction box, protection class IP54, nominal cross-section 2.5 mm², Ui=400 V AC, knockouts, M16, (7...

Junction boxWK 007-L/w
Junction box - WK 007-L/w

Junction box

WK 007-L/w

Productnumber 40261701

white, without terminals

Junction box, protection class IP54, nominal cross-section 2.5 mm², Ui=400 V AC, knockouts, M16, (7...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist