#61390601 | Dimensions: 130 x 130 x 75 mm

Terminal block enclosure

RK 4/12-L

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC, Polystyrene, internal fixing points, for standard indoor installations

read more

Description

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC, Polystyrene, internal fixing points, for standard indoor installations

without terminals, with NS35 mounting rail

Accessories supplied:
4 Attachment bushes IP54 M20 sealing range 8 - 13,5 mm, 1 Attachment bushes IP54 M25 sealing range 9 - 18,5 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP54/IP66
UL Type Rating not specified

Dimensions

Width 130 mm
Length 130 mm
Height 75 mm
Weight 0.28 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902090136
ETIM Class EC002713
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polystyrene
Cover material Polystyrene
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Piece

EAN / GTIN 4013902090136
Width 0.13 m
Weight 0.28 kg
Height 0.075 m
Quantity 1 pieces
Depth 0.13 m

Outer packaging

EAN / GTIN 4013902313044
Width 0.357 m
Weight 4.358 kg
Height 0.247 m
Quantity 14 pieces
Depth 0.26 m

Pallet

EAN / GTIN 4013902313051
Width 0.8 m
Weight 258 kg
Height 1.87 m
Quantity 756 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Mounting materialHBA
Mounting material - HBA

Mounting material

HBA

Productnumber 19000101

Set = 4 pcs.

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

External hinge setASS-kl
External hinge set - ASS-kl

External hinge set

ASS-kl

Productnumber 19000201

External hinge set small, TK PS/PC 77 bis TK PS/PC 1809

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

Combi setKS M20
Combi set - KS M20

Combi set

KS M20

Productnumber 19202001

Thread length 17 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Combi setKS M25
Combi set - KS M25

Combi set

KS M25

Productnumber 19202501

Thread length 19 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Combi setKS M25-gro
Combi set - KS M25-gro

Combi set

KS M25-gro

Productnumber 19202601

Thread length 22 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Combi setKS M32
Combi set - KS M32

Combi set

KS M32

Productnumber 19203201

Thread length 20 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

External fixing lugs kitTK ABL
External fixing lugs kit - TK ABL

External fixing lugs kit

TK ABL

Productnumber 19400101

Set = 4 pcs.

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Terminal block enclosureRK 4/12-12x4²
Terminal block enclosure - RK 4/12-12x4²

Terminal block enclosure

RK 4/12-12x4²

Productnumber 61501201

equipped with 12 screw terminals 4mm², (type Weidmüller WDU 4)

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

Terminal block enclosureRK 4/12 SL-12x4²
Terminal block enclosure - RK 4/12 SL-12x4²

Terminal block enclosure

RK 4/12 SL-12x4²

Productnumber 61001201

equipped with 12 screwless terminals 4mm², (type Weidmüller ZDU 4)

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist