#61500701 | Dimensions: 110 x 110 x 90 mm

Terminal block enclosure

RK 4/07-7x4²

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC, Polystyrene, internal fixing points, for standard indoor installations

read more

Description

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC, Polystyrene, internal fixing points, for standard indoor installations

equipped with 7 screw terminals 4mm², (type Weidmüller WDU 4)

Accessories supplied:
4 Attachment bushes IP54 M20 sealing range 8 - 13,5 mm, 1 Attachment bushes IP54 M25 sealing range 9 - 18,5 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP54/IP66
UL Type Rating not specified

Dimensions

Width 110 mm
Length 110 mm
Height 90 mm
Weight 0.34 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902858316
ETIM Class EC002713
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polystyrene
Cover material Polystyrene
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Piece

EAN / GTIN 4013902858316
Width 0.11 m
Weight 0.34 kg
Height 0.09 m
Quantity 1 pieces
Depth 0.11 m

Outer packaging

EAN / GTIN 4013902313143
Width 0.357 m
Weight 4.405 kg
Height 0.247 m
Quantity 12 pieces
Depth 0.26 m

Pallet

EAN / GTIN 4013902313150
Width 0.8 m
Weight 260 kg
Height 1.87 m
Quantity 648 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Mounting materialHBA
Mounting material - HBA

Mounting material

HBA

Productnumber 19000101

Set = 4 pcs.

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

External hinge setASS-kl
External hinge set - ASS-kl

External hinge set

ASS-kl

Productnumber 19000201

External hinge set small, TK PS/PC 77 bis TK PS/PC 1809

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

Combi setKS M20
Combi set - KS M20

Combi set

KS M20

Productnumber 19202001

Thread length 17 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Combi setKS M25
Combi set - KS M25

Combi set

KS M25

Productnumber 19202501

Thread length 19 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Combi setKS M25-gro
Combi set - KS M25-gro

Combi set

KS M25-gro

Productnumber 19202601

Thread length 22 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

External fixing lugs kitTK ABL
External fixing lugs kit - TK ABL

External fixing lugs kit

TK ABL

Productnumber 19400101

Set = 4 pcs.

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Terminal block enclosureRK 4/07-L
Terminal block enclosure - RK 4/07-L

Terminal block enclosure

RK 4/07-L

Productnumber 61990701

without terminals, with mounting rail NS35

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

Terminal block enclosureRK 4/07 SL-7x4²
Terminal block enclosure - RK 4/07 SL-7x4²

Terminal block enclosure

RK 4/07 SL-7x4²

Productnumber 61000701

equipped with 7 screwless terminals 4mm², (type Weidmüller ZDU 4)

Terminal block enclosure, protection class IP54/IP66, nominal cross-section 4 mm², Ui=400V AC,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist