This article is archived!

#80540701 | Dimensions: 93 x 93 x 55 mm

Junction box

Abox 040 AB-4²

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing, soft insertion membranes, M20, sealing range...

read more

Description

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing, soft insertion membranes, M20, sealing range 2 - 16 mm, (1 rear, 7 side), external fixing lugs, for standard indoor installations

grey, with screw terminal, 5-pole - 2.5/4 mm² (4 x 1.5² / 4 x 2.5² / 4 x 4²)

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 4 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 93 mm
Length 93 mm
Height 55 mm
Weight 0.1243 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

for sealing range min 2 mm
for sealing range max 16 mm
Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Cover screw torque 1 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902954926
ETIM Class EC002600
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polystyrene
Cover material Polystyrene
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Piece

EAN / GTIN 4013902954926
Width 0.093 m
Weight 0.1243 kg
Height 0.055 m
Quantity 1 pieces
Depth 0.093 m

Outer packaging

EAN / GTIN 4013902307388
Width 0.431 m
Weight 7.858 kg
Height 0.302 m
Quantity 60 pieces
Depth 0.296 m

Pallet

EAN / GTIN 4013902307401
Width 0.8 m
Weight 352.036 kg
Height 1.86 m
Quantity 2520 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Combi setKS M20
Combi set - KS M20

Combi set

KS M20

Productnumber 19202001

Thread length 17 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Twist plugWST M20
Twist plug - WST M20

Twist plug

WST M20

Productnumber 20342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

Twist nippleWNI M20
Twist nipple - WNI M20

Twist nipple

WNI M20

Productnumber 21342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

Stepped nippleSNI M20
Stepped nipple - SNI M20

Stepped nipple

SNI M20

Productnumber 21642001

Sealing range 5 - 16 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Attachment bushesAST M20
Attachment bushes - AST M20

Attachment bushes

AST M20

Productnumber 23042001

Sealing range 8 - 13,5 mm

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Sealing plugsVST M20
Sealing plugs - VST M20

Sealing plugs

VST M20

Productnumber 23142001

Sealing range 8 - 13,5 mm

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

Double-membrane sealsDMS M20/w
Double-membrane seals - DMS M20/w

Double-membrane seals

DMS M20/w

Productnumber 26012001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Ventilation sealBST M20/sw
Ventilation seal - BST M20/sw

Ventilation seal

BST M20/sw

Productnumber 26202001

Black

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

Ventilation sealBST M20
Ventilation seal - BST M20

Ventilation seal

BST M20

Productnumber 26242001

Grey

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

Conduit connectorRST M20
Conduit connector - RST M20

Conduit connector

RST M20

Productnumber 28842001

for conduits with an external diameter of 20 mm

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

Terminal blockAbox 025/040 KLS-2,5²/4²
Terminal block - Abox 025/040 KLS-2,5²/4²

Terminal block

Abox 025/040 KLS-2,5²/4²

Productnumber 84000401

5-pole - 2.5/4 mm²

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

Similar products

Junction boxAbox 040 AB-L
Junction box - Abox 040 AB-L

Junction box

Abox 040 AB-L

Productnumber 80590701

grey, without terminals

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

Junction boxAbox 040 AB-L/w
Junction box - Abox 040 AB-L/w

Junction box

Abox 040 AB-L/w

Productnumber 80560701

white, without terminals

Junction box, protection class IP65, nominal cross-section 4 mm², Ui=690 V AC, certified by VDE (DIN...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist