#97371401 | Dimensions: 74 x 74 x 133 mm

Large conduit box

U 120 GRO-3-O

Large conduit box , with open front section for special magnetic clip optimised for prefabricated parts, for ceiling slab thickness up to 7.5 cm, with M5 threaded bushing (load capacity 10 kg)...

read more

Description

Large conduit box , with open front section for special magnetic clip optimised for prefabricated parts, for ceiling slab thickness up to 7.5 cm, with M5 threaded bushing (load capacity 10 kg) to hold ceiling hook, protection class IP30, rated insulation voltage: 400V AC, Halogen free

3-part, for Spelsberg HM P 71 (98498001), magnet installation, membrane for perforation, sealing range M16 - M32

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Colours

Base unit colour green
Cover colour other

Dimensions

Width 74 mm
Length 74 mm
Height 133 mm
Inner height 114 mm
Weight 0.0769 kg

Material characteristics

Halogen free yes
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening magnet installation
Type of fastening Concrete construction

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902656134
ETIM Class EC002601
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene

Logistic data

Outer packaging

EAN / GTIN 4013902656158
Width 0.493 m
Weight 3.8636 kg
Height 0.356 m
Quantity 44 pieces
Depth 0.293 m

Pallet

EAN / GTIN 4013902656165
Width 0.8 m
Weight 68.3632 kg
Height 1.58 m
Quantity 528 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902656134
Width 0.074 m
Weight 0.0769 kg
Height 0.133 m
Quantity 1 pieces
Depth 0.074 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

Your request

Your information

Companydata

BIM-Format

Accessories

Hole punchIBT LZA-23
Hole punch - IBT LZA-23

Hole punch

IBT LZA-23

Productnumber 97822301

with 23 mm punch set for pipe M25

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

Hole punchIBT LZA-18
Hole punch - IBT LZA-18

Hole punch

IBT LZA-18

Productnumber 97821801

with 18 mm punch set for pipe M20

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

Hole punchIBT LZA-OE
Hole punch - IBT LZA-OE

Hole punch

IBT LZA-OE

Productnumber 97820001

without punch set

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

IBT AccessoriesHM P 71
IBT Accessories - HM P 71

IBT Accessories

HM P 71

Productnumber 98498001

Special magnet for securing P 71-O type boxes of the Precon series and...

Fixings for steel formwork

ceiling hookDH 125-M5
ceiling hook - DH 125-M5

ceiling hook

DH 125-M5

Productnumber 97912401

125 mm

Metal ceiling hook, insulated, with M5 thread for ceiling boxes

sealing plateVD-67-O
sealing plate - VD-67-O

sealing plate

VD-67-O

Productnumber 92510301

for type U 120 GRO-3-O, screw spacing 67mm, with fixing screws

Sealing plate for junction boxes, flame resistant, white

Stepped drill LFR
Stepped drill  - LFR

Stepped drill

LFR

Productnumber 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

Hole cutter

Conduit couplingRVB 25
Conduit coupling - RVB 25

Conduit coupling

RVB 25

Productnumber 97022501

for long-ridged pipes M25

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!