This article is archived!

#97620301 | Dimensions: 306 x 150 x 106 mm

Installation housing

IBTronic H120TT-0

Installation housing, for site cast or prefabricated concrete structures, for the installation of LV/HV/LED-luminaires and loudspeakers, suitable for adhesive fixing and opposing shuttering, for...

read more

Description

Installation housing, for site cast or prefabricated concrete structures, for the installation of LV/HV/LED-luminaires and loudspeakers, suitable for adhesive fixing and opposing shuttering, for installation in ceilings from 140 mm, wall installation with IBT support spars, for the installation of VDE-approved lights per DIN EN 60598 (VDE 0711), as well as with F identification or MM identification, with additional connection space (e.g. for installing an electronic safety transformer up to max. 150 VA), protection class IP30, rated insulation voltage: 400V AC, Halogen free

Outlet aperture: Ø 108 / 120 mm. For the installation of VDE-tested luminaires in accordance with DIN EN 60598 (VDE 0711), and with F-identification or MM-identification, maximum installation depth LV luminaires: 75 mm, HV lights: 80 mm, lamp output halogen max. 50 W, lamp output, LED max. 20 W, adhesive fixing or nail installation, membrane for perforation, sealing range M16 - M32

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction

Colours

Cover colour other

Dimensions

Width 306 mm
Length 150 mm
Height 106 mm
Inner height 80 mm
Weight 0.3357 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening adhesive fixing or nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902926466
ETIM Class EC000414
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Polypropylene
Cover material Polypropylene

Logistic data

Outer packaging

EAN / GTIN 4013902348169
Width 0.493 m
Weight 3.1656 kg
Height 0.356 m
Quantity 8 pieces
Depth 0.293 m

Pallet

EAN / GTIN 4013902348176
Width 0.8 m
Weight 59.99 kg
Height 1.58 m
Quantity 96 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902926466
Width 0.306 m
Weight 0.3357 kg
Height 0.106 m
Quantity 1 pieces
Depth 0.15 m

Planningdata

Tender text

Accessories

Standard railNS 35-90
Standard rail - NS 35-90

Standard rail

NS 35-90

Productnumber 97980001

standard rail (35 mm) for subsequent installation in IBTronic-TT...

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Nailing toolNAH IBTronic H 120
Nailing tool - NAH IBTronic H 120

Nailing tool

NAH IBTronic H 120

Productnumber 97921801

1 set = 4 pcs.

For fitting the IBTronic-P universal installation enclosure in site cast concrete applications. Four...

Blank stripK0 K15 BL
Blank strip - K0 K15 BL

Blank strip

K0 K15 BL

Productnumber 97953201

2 blank cleats per box required

Blank cleat for mounting the mounting box K0 EK and the mounting box K15 EK for opposing formwork, 2...

Support sparSTH 70
Support spar - STH 70

Support spar

STH 70

Productnumber 97957001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 90
Support spar - STH 90

Support spar

STH 90

Productnumber 97959001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 100
Support spar - STH 100

Support spar

STH 100

Productnumber 97960001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 110
Support spar - STH 110

Support spar

STH 110

Productnumber 97961001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 130
Support spar - STH 130

Support spar

STH 130

Productnumber 97963001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 140
Support spar - STH 140

Support spar

STH 140

Productnumber 97964001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 150
Support spar - STH 150

Support spar

STH 150

Productnumber 97965001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 170
Support spar - STH 170

Support spar

STH 170

Productnumber 97967001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 190
Support spar - STH 190

Support spar

STH 190

Productnumber 97969001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 230
Support spar - STH 230

Support spar

STH 230

Productnumber 97973001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 240
Support spar - STH 240

Support spar

STH 240

Productnumber 97974001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Support sparSTH 290
Support spar - STH 290

Support spar

STH 290

Productnumber 97979001

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

Similar products

Installation housingIBTronic H120TT-S1
Installation housing - IBTronic H120TT-S1

Installation housing

IBTronic H120TT-S1

Productnumber 97620101

Outlet aperture: 1-way receptacle. For the installation of VDE-tested...

Installation housing, for site cast or prefabricated concrete structures, for the installation of...

Installation housingIBTronic H120TT-S2
Installation housing - IBTronic H120TT-S2

Installation housing

IBTronic H120TT-S2

Productnumber 97620201

Outlet aperture: 2-way receptacle. For the installation of VDE-tested...

Installation housing, for site cast or prefabricated concrete structures, for the installation of...

Installation housingIBTronic H120TT-68
Installation housing - IBTronic H120TT-68

Installation housing

IBTronic H120TT-68

Productnumber 97620501

Outlet aperture: Ø 68 mm. For the installation of VDE-tested...

Installation housing, for site cast or prefabricated concrete structures, for the installation of...

Installation housingIBTronic H120TT-P
Installation housing - IBTronic H120TT-P

Installation housing

IBTronic H120TT-P

Productnumber 97620401

Selectable outlet aperture: Fermacell® plasterboard, variable up to Ø...

Installation housing, for site cast or prefabricated concrete structures, for the installation of...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist