#73354252 | Dimensions: 315 x 600 x 155 mm

Small distributions boards

AK-F 42 UL

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, Flange type, with integrated ventilation elements for reducing the formation of condensation, rated operational...

read more

Description

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, Flange type, with integrated ventilation elements for reducing the formation of condensation, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1500V DC, certified by VDE (DIN EN 60670-1/-24 (VDE 0606-1/-24)), UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07), UL-EU (EN 62208), UL-EU (EN 61439-1/-2), UL-EU (EN 61439-1/-3), UL-EU (EN 61439-1 & EN IEC 61439-7), DLG (Ammonia resistance), open top/bottom sides for the use with various flanges or for the combination of several AK-F distributors via combination flange, for installations in the industrial environment and protected outside areas

3-row, 42 available modules, without PE/N terminal

Highlights

Reliable - The high protection class (IP65) and the robust, halogen-free design ensure reliable operation even in a tough industrial environment.

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1500 V
Protection class II
Type of protection IP65
vented yes
Number of modules per row 42
with additional installation space no
UL Type Rating 3R, 12/12K

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 315 mm
Length 600 mm
Height 155 mm
Inner length 580 mm
Inner width 295 mm
Inner height 106 mm
Weight 3.84 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Flange variant yes
Stackable yes

Ambient conditions

max. relative humidity 25°C 90 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902575398
ETIM Class EC000214
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Entry material not relevant
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Certificates

Test mark VDE (DIN EN 60670-1/-24 (VDE 0606-1/-24))
Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)
Test mark UL-EU (EN 62208)
Test mark UL-EU (EN 61439-1/-2)
Test mark UL-EU (EN 61439-1/-3)
Test mark UL-EU (EN 61439-1 & EN IEC 61439-7)
Test mark DLG (Ammonia resistance)

Logistic data

Outer packaging

EAN / GTIN 4013902575398
Width 0.614 m
Weight 4.373 kg
Height 0.185 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902575404
Width 0.8 m
Weight 196.92 kg
Height 1.82 m
Quantity 40 pieces
Depth 1.2 m

Planningdata

Tender text

Product videos

Accessories

Flange for AK-FAK3 FL00
Flange for AK-F - AK3 FL00

Flange for AK-F

AK3 FL00

Productnumber 73382001

without knockouts

Enclosure wall including flange connector for sealing the face of AK-F enclosures

Flange for AK-FAK3 FL01
Flange for AK-F - AK3 FL01

Flange for AK-F

AK3 FL01

Productnumber 73382101

with knockouts: 1 x M50/M40, 2 x M40/32, 2 x M20

Enclosure wall including flange connector for sealing the face of AK-F enclosures

Flange for AK-FAK3 FL02
Flange for AK-F - AK3 FL02

Flange for AK-F

AK3 FL02

Productnumber 73382201

with knockouts: 5 x M25/M20, 4 x M20, 2 x M16

Enclosure wall including flange connector for sealing the face of AK-F enclosures

Flange for AK-FAK3 KFL
Flange for AK-F - AK3 KFL

Flange for AK-F

AK3 KFL

Productnumber 73382901

Combination flange incl. flange connector for the front connection of AK-F enclosures

Masking off stripsAK AS UL
Masking off strips - AK AS UL

Masking off strips

AK AS UL

Productnumber 79901252

Width 108 mm for 6 distribution units

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

Lock fittingsAK SGA-1
Lock fittings - AK SGA-1

Lock fittings

AK SGA-1

Productnumber 70610201

Identical locks

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

Lock fittingsAK SGA-2
Lock fittings - AK SGA-2

Lock fittings

AK SGA-2

Productnumber 70690201

Different closures, max. 10 different closures possible

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

Combination cable glandAK3 KS M50
Combination cable gland - AK3 KS M50

Combination cable gland

AK3 KS M50

Productnumber 73383001

M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including...

External fixing lugsAK3 ABL-ES
External fixing lugs - AK3 ABL-ES

External fixing lugs

AK3 ABL-ES

Productnumber 73383301

Stainless steel external fixing lugs, suitable for enclosure AK/AK-F 14/28/42/56/70, as well as Plus...

Similar products

Small distributions boardsAK-F 14 UL
Small distributions boards - AK-F 14 UL

Small distributions boards

AK-F 14 UL

Productnumber 73351452

1-row, 14 available modules, without PE/N terminal

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, Flange type, with...

Small distributions boardsAK-F 28 UL
Small distributions boards - AK-F 28 UL

Small distributions boards

AK-F 28 UL

Productnumber 73352852

2-row, 28 available modules, without PE/N terminal

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, Flange type, with...

Small distributions boardsAK-F 56 UL
Small distributions boards - AK-F 56 UL

Small distributions boards

AK-F 56 UL

Productnumber 73355652

4-row, 56 available modules, without PE/N terminal

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, Flange type, with...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist