#33291201 | Dimensions: 85 x 85 x 37 mm

Junction box

i 12-L

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing insertion membranes, sealing range 8,2 -...

read more

Color variants


Description

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing insertion membranes, sealing range 8,2 - 12,5 mm, (3 rear, 12 side), external fixing lugs, for standard indoor installations

grey, without terminals

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP55
Terminal type none
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 85 mm
Length 85 mm
Height 37 mm
Weight 0.044 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

Max. number of terminals per cross section acc. to DIN VDE 0606-1

max. amount of terminals at 1,5² 6
max. amount of terminals at 2,5² 5

Max. number of wires per cross section acc. to DIN VDE 0606-1

max. amount of wires at 1,5² 20
max. amount of wires at 2,5² 15

mechanical properties

for sealing range min 8.2 mm
for sealing range max 12.5 mm
Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable no
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902399376
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 60

Material

Base unit material Polyethylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Inner packaging

EAN / GTIN 4013902020331
Width 0.34 m
Weight 0.45 kg
Height 0.105 m
Quantity 10 pieces
Depth 0.07 m

Outer packaging

EAN / GTIN 4013902304721
Width 0.444 m
Weight 2.98 kg
Height 0.19 m
Quantity 60 pieces
Depth 0.329 m

Pallet

EAN / GTIN 4013902304738
Width 0.8 m
Weight 190.26 kg
Height 1.93 m
Quantity 3600 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902399376
Width 0.085 m
Weight 0.044 kg
Height 0.037 m
Quantity 1 pieces
Depth 0.085 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Sealing plugsVST RR
Sealing plugs - VST RR

Sealing plugs

VST RR

Productnumber 30040701

Grey

Sealing plugs, for subsequent closing of previously opened entries on junction boxes in Red Range

Cable tray fasteningKTB 2 new
Cable tray fastening - KTB 2

Cable tray fastening

KTB 2

Productnumber 89601901

Fastening element for tool-free mounting by snapping enclosures of the Red Range with external...

Terminal stripHandyGrip VG 20
Terminal strip - HandyGrip VG 20

Terminal strip

HandyGrip VG 20

Productnumber 68502001

Sorted according to colour

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

Terminal stripHandyGrip VG 21
Terminal strip - HandyGrip VG 21

Terminal strip

HandyGrip VG 21

Productnumber 68502101

Closed on one side, sorted according to colour

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

Terminal stripHandyGrip VG 21 w
Terminal strip - HandyGrip VG 21 w

Terminal strip

HandyGrip VG 21 w

Productnumber 68512101

Closed on one site, white

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

Screwless terminalHandyQuick SQ 32
Screwless terminal - HandyQuick SQ 32

Screwless terminal

HandyQuick SQ 32

Productnumber 68832001

Dark grey, 3 x 1.0-2.5 mm²

Screwless connecting terminal for single-wire conductors acc. to DIN EN 60998 (VDE 0613), Ui=400 V

Screwless terminalHandyQuick SQ 52
Screwless terminal - HandyQuick SQ 52

Screwless terminal

HandyQuick SQ 52

Productnumber 68852001

Dark grey, 5 x 1.0-2.5 mm²

Screwless connecting terminal for single-wire conductors acc. to DIN EN 60998 (VDE 0613), Ui=400 V

Cable tray fasteningKTB 1-100 new
Cable tray fastening - KTB 1-100

Cable tray fastening

KTB 1-100

Productnumber 89602901

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

Similar products

Junction boxi 12 -2,5²/w
Junction box - i 12 -2,5²/w

Junction box

i 12 -2,5²/w

Productnumber 33211201

white, In=24 A, with 5 interlockable screw terminals 2.5 mm² (5 x1² /...

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction boxi 12-2,5²
Junction box - i 12-2,5²

Junction box

i 12-2,5²

Productnumber 33241201

grey, In=24 A, with 5 interlockable screw terminals 2.5 mm² (5 x1² / 5...

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction boxi 12 SB-L
Junction box - i 12 SB-L

Junction box

i 12 SB-L

Productnumber 33271201

red, without terminals, for identifying circuits for safety lighting

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction boxi 12-L/gn
Junction box - i 12-L/gn

Junction box

i 12-L/gn

Productnumber 33251201

green, without terminals

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction boxi 12 -L/sw
Junction box - i 12 -L/sw

Junction box

i 12 -L/sw

Productnumber 33221201

black, without terminals

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Junction boxi 12-L/w
Junction box - i 12-L/w

Junction box

i 12-L/w

Productnumber 33261201

white, without terminals

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!