This article is archived!

#49091601 | Dimensions: 180 x 180 x 91 mm

Junction box

Abox-i 160-L

Junction box, protection class IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore...

read more

Description

Junction box, protection class IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25/M32/M40, (2 rear, 10 side), internal fixing points, for installations in industrial environments and protected outdoor areas

grey, without terminals

Accessories supplied:
1 Sealing kit

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 16 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 180 mm
Length 180 mm
Height 91 mm
Weight 0.5048 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902557998
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Piece

EAN / GTIN 4013902557998
Width 0.18 m
Weight 0.5048 kg
Height 0.091 m
Quantity 1 pieces
Depth 0.18 m

Outer packaging

EAN / GTIN 4013902312191
Width 0.471 m
Weight 5.498 kg
Height 0.197 m
Quantity 10 pieces
Depth 0.371 m

Pallet

EAN / GTIN 4013902312207
Width 0.8 m
Weight 226.924 kg
Height 1.73 m
Quantity 380 pieces
Depth 1.2 m

Planningdata

Tender text

Download 3D-BIM-Data

Accessories

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M25-MGM
Cable gland - KVR M25-MGM

Cable gland

KVR M25-MGM

Productnumber 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M32-MGM
Cable gland - KVR M32-MGM

Cable gland

KVR M32-MGM

Productnumber 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M40-MGM
Cable gland - KVR M40-MGM

Cable gland

KVR M40-MGM

Productnumber 22744001

Sealing range 16 - 28 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Double-membrane sealsDMS M20/w
Double-membrane seals - DMS M20/w

Double-membrane seals

DMS M20/w

Productnumber 26012001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25/w
Double-membrane seals - DMS M25/w

Double-membrane seals

DMS M25/w

Productnumber 26012501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25
Double-membrane seals - DMS M25

Double-membrane seals

DMS M25

Productnumber 26042501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M32
Double-membrane seals - DMS M32

Double-membrane seals

DMS M32

Productnumber 26043201

Sealing range 13 - 21 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M40
Double-membrane seals - DMS M40

Double-membrane seals

DMS M40

Productnumber 26044001

Sealing range 17 - 28 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Combi setKS M20
Combi set - KS M20

Combi set

KS M20

Productnumber 19202001

Thread length 17 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Terminal blockAbox 160 KLS-16²
Terminal block - Abox 160 KLS-16²

Terminal block

Abox 160 KLS-16²

Productnumber 84001601

5-pole - 16 mm²

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

Standard railNS35-144/2
Standard rail - NS35-144/2

Standard rail

NS35-144/2

Productnumber 89401601

for Abox/Abox-i 160 and Abox/Abox-i 250, length 144 mm

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Mounting plateAbox 160 MPI
Mounting plate - Abox 160 MPI

Mounting plate

Abox 160 MPI

Productnumber 89501601

for Abox/Abox-i 160

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws

Similar products

Junction boxAbox-i 160-16²
Junction box - Abox-i 160-16²

Junction box

Abox-i 160-16²

Productnumber 49041601

grey, with raised screw terminal, 5-pole - 16 mm² (4 x 6² / 4 x 10² /...

Junction box, protection class IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE...

Junction boxAbox-i 160-L/sw
Junction box - Abox-i 160-L/sw

Junction box

Abox-i 160-L/sw

Productnumber 49191601

black, without terminals

Junction box, protection class IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE...

Junction boxAbox-i 160-16²/sw
Junction box - Abox-i 160-16²/sw

Junction box

Abox-i 160-16²/sw

Productnumber 49141601

black, with raised screw terminal, 5-pole - 16 mm² (4 x 6² / 4 x 10² /...

Junction box, protection class IP65, nominal cross-section 16 mm², Ui=690 V AC, certified by VDE...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist