AK Compact
small distribution
boards

#73541201 | Dimensions: 250 x 200 x 122 mm

Small distributions boards

AK 12

Small distributions boards, protection class IP65, 1 row, 12 available modules, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1000V DC, metric knockouts on top and...

read more

Description

Small distributions boards, protection class IP65, 1 row, 12 available modules, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1000V DC, metric knockouts on top and bottom for universal cable insertions with cable glands and/or double membrane seals, pre-mounted with double membrane seals M20 at the top, for standard installations indoors

with PE/N terminal rail, each with 2 clamping points 16 mm² and 10 clamping points 6 mm²

Accessories supplied:
Double-membrane seals: 1x M20, 1x M32, sealing plugs, masking and labelling strips

Highlights

Reliable - The high protection class (IP65) and the robust, halogen-free design ensure reliable operation even in a tough industrial environment.

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
Number of rows 1
Number of modules 12
with additional installation space no

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 250 mm
Length 200 mm
Height 122 mm
Inner height 95 mm
Weight 0.97 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Flange variant no
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902063161
ETIM Class EC000214
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polystyrene
Cover material Polystyrene
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902305100
Width 0.507 m
Weight 4.215 kg
Height 0.277 m
Quantity 4 pieces
Depth 0.22 m

Pallet

EAN / GTIN 4013902305117
Width 0.8 m
Weight 195.03 kg
Height 1.78 m
Quantity 168 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902063161
Width 0.25 m
Weight 0.97 kg
Height 0.122 m
Quantity 1 pieces
Depth 0.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Lock fittingsAK SGA-1
Lock fittings - AK SGA-1

Lock fittings

AK SGA-1

Productnumber 70610201

Identical locks

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

Lock fittingsAK SGA-2
Lock fittings - AK SGA-2

Lock fittings

AK SGA-2

Productnumber 70690201

Different closures, max. 10 different closures possible

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

Mast/pipe fixing setMABF 215-2 new
Mast/pipe fixing set - MABF 215-2

Mast/pipe fixing set

MABF 215-2

Productnumber 89604101

for empty enclosures TK 2518 (horizontal), TK 3625 (portrait), small...

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

Hinged windowAK KF 12
Hinged window - AK KF 12

Hinged window

AK KF 12

Productnumber 73540012

AK 12 / AKi 12 / STV 12xx / ZKi

Hinged window as spare part for AK / Aki / AKe compact small distribution board

Masking off stripsAK AS
Masking off strips - AK AS

Masking off strips

AK AS

Productnumber 79901201

Width 108 mm for 6 distribution units

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

Ventilation sealBST M20
Ventilation seal - BST M20

Ventilation seal

BST M20

Productnumber 26242001

Grey

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

Ventilation sealBST M20/sw
Ventilation seal - BST M20/sw

Ventilation seal

BST M20/sw

Productnumber 26202001

Black

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

Upper partAK 12 OT
Upper part - AK 12 OT

Upper part

AK 12 OT

Productnumber 73521201

for AK 12

AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist