This article is archived!

#98790101 | Dimensions: 86 x 86 x 60 mm

Equipment installation box

BS 1-O

Equipment installation box, 1-way box for installing "British Standard" equipment; screw spacing 60.3 mm (2 3/8 inch.), protection class IP30, rated insulation voltage: 400V AC, Halogen free

... read more

Description

Equipment installation box, 1-way box for installing "British Standard" equipment; screw spacing 60.3 mm (2 3/8 inch.), protection class IP30, rated insulation voltage: 400V AC, Halogen free

open front section for special magnetic clip, magnet installation, membrane for perforation, sealing range M16 - M32, support spar compatible

Accessories supplied:
Earthing screw

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Colours

Base unit colour green
Cover colour green

Dimensions

Width 86 mm
Length 86 mm
Height 60 mm
Inner length 68 mm
Inner width 68 mm
Inner height 37 mm
Weight 0.0615 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening magnet installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902603916
ETIM Class EC002601
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Plastic
Cover material Polypropylene

Logistic data

Outer packaging

EAN / GTIN 4013902603923
Width 0.437 m
Weight 3.46 kg
Height 0.212 m
Quantity 50 pieces
Depth 0.317 m

Pallet

EAN / GTIN 4013902603930
Width 0.8 m
Weight 188.08 kg
Height 1.85 m
Quantity 2400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902603916
Width 0.086 m
Weight 0.0615 kg
Height 0.06 m
Quantity 1 pieces
Depth 0.086 m

Planningdata

Tender text

Accessories

IBT AccessoriesBSM 1

IBT Accessories

BSM 1

Productnumber 98710001

Special magnet BS 1, 80 x 80 x 35 mm, extraction force 680 N, for use...

Fixings for steel formwork

blank baseBS 1-BSK
blank base - BS 1-BSK

blank base

BS 1-BSK

Productnumber 97443101

blank base, 86 x 86 x 25 mm

Blank base BS to support the BS boxes, for opposing formwork in conjunction with support spars

Assembly bridgeBS MBR
Assembly bridge - BS MBR

Assembly bridge

BS MBR

Productnumber 97412001

Assembly bridge BS MBR, 2 pcs. required per box

Assembly bridge for the installation of British standard equipment in boxes BS 1 and BS 2, can be...

Installation screwBS ES-40
Installation screw - BS ES-40

Installation screw

BS ES-40

Productnumber 97413501

Installation screw, 3.5 x 40 mm

Installation screws for fixing BS equipment

Installation screwBS ES-50
Installation screw - BS ES-50

Installation screw

BS ES-50

Productnumber 97415001

Installation screw, 3.5 x 50 mm

Installation screws for fixing BS equipment

sealing plateBS 1 VD
sealing plate - BS 1 VD

sealing plate

BS 1 VD

Productnumber 97410001

sealing plate, for equipment installation box BS 1, 86 x 86 mm

Sealing plate BS, white, flame-retardant, with fixing screws and assembly bridges

Stepped drill LFR
Stepped drill  - LFR

Stepped drill

LFR

Productnumber 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

Hole cutter

Installation screwBS ES-30
Installation screw - BS ES-30

Installation screw

BS ES-30

Productnumber 97413001

Installation screw, 3.5 x 30 mm

Installation screws for fixing BS equipment

Hole punchIBT LZA-OE
Hole punch - IBT LZA-OE

Hole punch

IBT LZA-OE

Productnumber 97810001

without punch set

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

Hole punchIBT LZA-18
Hole punch - IBT LZA-18

Hole punch

IBT LZA-18

Productnumber 97811801

with 18 mm punch set for pipe M20

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

Hole punchIBT LZA-23
Hole punch - IBT LZA-23

Hole punch

IBT LZA-23

Productnumber 97812301

with 23 mm punch set for pipe M25

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

Expansion mandrelWED
Expansion mandrel - WED

Expansion mandrel

WED

Productnumber 97915501

expansion range 9 - 25 mm Ø

Expansion mandrel, assembly tool when inserting conduit

IBT AccessoriesVCBS
IBT Accessories - VCBS

IBT Accessories

VCBS

Productnumber 98791101

Connector clips for attachment of BS boxes

Interconnection frames for the combination of boxes under extreme loading

Similar products

Equipment installation boxBS 1
Equipment installation box - BS 1

Equipment installation box

BS 1

Productnumber 98700101

for Spelsberg HM-UNI (97929901), magnet and nail installation,...

Equipment installation box, 1-way box for installing "British Standard" equipment; screw spacing...

Equipment installation boxBS 1-K
Equipment installation box - BS 1-K

Equipment installation box

BS 1-K

Productnumber 98770101

adhesive fixing or nail installation, membrane for perforation,...

Equipment installation box, 1-way box for installing "British Standard" equipment; screw spacing...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist