Abzweigkasten Abox-i 350-L (49093501) Abox (until 2024): Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 28.02.2025

Junction box

Abox-i 350-L

Productnumber: 49093501 | Dimensions: 250 x 250 x 115 mm

Junction box, protection class IP65, nominal cross-section 35 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M25/M32/M40/M50, (2 rear, 12 side), internal fixing points, for installations in industrial environments and protected outdoor areas

grey, without terminals

Accessories supplied:
1 Sealing kit

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 35 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 250 mm
Length 250 mm
Height 115 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (1 MB)

Dimensioned drawing

Dimensional drawing dwg (946 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (533 KB)
Dimensional drawing dxf (5 MB)

Certificate

CE Declaration DE/EN/PL pdf (316 KB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (312 KB)
DNV Certificate EN pdf (152 KB)
DLG Approval DE pdf (2 MB)
DLG Approval EN pdf (2 MB)
VDE Certificate (DIN EN 60670) DE/EN pdf (329 KB)

Accessories

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M25-MGM

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M32-MGM

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M40-MGM

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 22744001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M50-MGM

  • Dimensions : 60 x 60 x 63 mm
  • Productnumber: 22745001

Sealing range 21 - 34,5 mm, Thread length 13 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Double-membrane seals DMS M20/w

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26012001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/w

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26012501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26042501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26043201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M40

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26044001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Combi set KS M25

  • Dimensions : 36 x 32 x 27 mm
  • Productnumber: 19202501

Thread length 12 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Combi set KS M25-gro

  • Dimensions : 36 x 32 x 22 mm
  • Productnumber: 19202601

Thread length 22 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Ventilation seal BST M20/sw

  • Dimensions : 25,2 x 11,9 x 25,2 mm
  • Productnumber: 26202001

Black

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Ventilation seal BST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Conduit connector RST M20

  • Dimensions : 29 x 26 x 38 mm
  • Productnumber: 28842001

for conduits with an external diameter of 20 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

This article is archived!

Terminal strip HandyGrip VG 20

  • Productnumber: 68502001

Sorted according to colour

 

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

 

This article is archived!

Terminal strip HandyGrip VG 21

  • Productnumber: 68502101

Closed on one side, sorted according to colour

 

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

 

This article is archived!

Terminal strip HandyGrip VG 21 w

  • Productnumber: 68512101

Closed on one site, white

 

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

 

This article is archived!

Dark grey, 3 x 1.0-2.5 mm²

 

Screwless connecting terminal for single-wire conductors acc. to DIN EN 60998 (VDE 0613), Ui=400 V

 

This article is archived!

Dark grey, 5 x 1.0-2.5 mm²

 

Screwless connecting terminal for single-wire conductors acc. to DIN EN 60998 (VDE 0613), Ui=400 V

 

Terminal block Abox 250/350 KLS-25²/35²

  • Dimensions : 277 x 66 x 18 mm
  • Productnumber: 84003501

5-pole - 35 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Dateien

Tender text

Similar products

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist