AK Compact
small distribution
boards

#73443603 | Dimensions: 290 x 562 x 124 mm

Small distributions boards

AK 36 - L

Small distributions boards, protection class IP65, 3 rows, 36 available modules, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1500V DC, above self-sealing, soft...

read more

Description

Small distributions boards, protection class IP65, 3 rows, 36 available modules, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1500V DC, above self-sealing, soft insertion membranes for tool-free cable insertion, below metric knockouts for universal cable insertions with cable glands and/or double membrane seals, for standard installations indoors

without PE/N terminal

Accessories supplied:
Sealing plugs, cover and labelling strips

Highlights

- Self-sealing, soft insertion membranes  on one end of the box
- Metric knockouts for cable glands or double membrane sockets on the other end of the box
- Box can be rotated 180°
- DIN rails can be mounted without tools
- Fixtures for 3- and 5-pole 6 mm² WAGO terminal 221 in the box base

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1500 V
Protection class II
Type of protection IP65
vented no
Number of rows 3
Number of modules 36
Number of modules per row 12
Rated current 125 A
with N terminal no
with PE terminal yes
with additional installation space no

Colours

Base unit colour grey
Cover colour grey
Hinged window colour Transparent

Dimensions

Width 290 mm
Length 562 mm
Height 124 mm
Inner length 533 mm
Inner width 268 mm
Inner height 85 mm
Weight 2.465 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08
Sealable yes
Flange variant no
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 57 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902704798
ETIM Class EC000214
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polystyrene
Cover material Polypropylene
Entry material Thermoplastic elastomer
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902704798
Width 0.568 m
Weight 2.761 kg
Height 0.129 m
Quantity 1 pieces
Depth 0.299 m

Pallet

EAN / GTIN 4013902704958
Width 0.8 m
Weight 184 kg
Height 1.985 m
Quantity 60 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Terminal railsAK 6/21 PE new
Terminal rails - AK 6/21 PE

Terminal rails

AK 6/21 PE

Productnumber 73485101

Base carrier with PE terminal rail with 6 screw terminals 2.5-16 mm²...

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

Terminal railsAK 3/14 PE new
Terminal rails - AK 3/14 PE

Terminal rails

AK 3/14 PE

Productnumber 73485001

Base carrier with PE terminal rail with 3 screw terminals 2.5-16 mm²...

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

Terminal railsAK 36 PE/N-S new
Terminal rails - AK 36 PE/N-S

Terminal rails

AK 36 PE/N-S

Productnumber 73485301

PE and N screw terminal: PE terminal with 4 clamping points 6-16 mm²...

Terminal rail, as additional terminals or for replacement for installation in AK 24 and AK36 (since...

Mounting socketAK STD new
Mounting socket - AK STD

Mounting socket

AK STD

Productnumber 73481501

Schuko®, IP54

Mounting socket 16 A, 230 V for the lateral assembly on enclosures AK 24 and AK 36 (since 10/2025)

quick closingAK SV 24/36 new
quick closing - AK SV 24/36

quick closing

AK SV 24/36

Productnumber 73481201

for AK 24 and AK 36 (since 10/2025)

Quick closing screws as a replacement part, 1 set = 10 pcs.

Standard railAK NS 24/36 new
Standard rail - AK NS 24/36

Standard rail

AK NS 24/36

Productnumber 73481301

for 12 modules, incl. DIN-rail holder for AK 24 and AK 36 (since...

Standard rail as profile rail 35 x 7.5 mm

Combi connectorAK KS 24/36 new
Combi connector - AK KS 24/36

Combi connector

AK KS 24/36

Productnumber 73481401

Combination socket ∅44.5mm for lateral connection of AK 24 and AK 36 enclosures (since 10/2025).

Hinged windowAK KF 24/36 new
Hinged window - AK KF 24/36

Hinged window

AK KF 24/36

Productnumber 73480501

AK 24 / AK 36 / AK 24 Basic / AK 36 Basic

Hinged window as spare part for AK / Aki / AKe compact small distribution board

Upper partAK 36 OT new
Upper part - AK 36 OT

Upper part

AK 36 OT

Productnumber 73481101

for AK 36 (since 10/2025), dimensions 290x562mm

AK Compact upper part as a spare part, including hinged window and cover screws, fully assembled

Lock fittingsAK SGA-1
Lock fittings - AK SGA-1

Lock fittings

AK SGA-1

Productnumber 70610201

Identical locks

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

Lock fittingsAK SGA-2
Lock fittings - AK SGA-2

Lock fittings

AK SGA-2

Productnumber 70690201

Different closures, max. 10 different closures possible

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

Similar products

Small distributions boardsAK 36 Basic new
Small distributions boards - AK 36 Basic

Small distributions boards

AK 36 Basic

Productnumber 73433601

PE and N screw terminal: PE terminal with 4 clamping points 6-16 mm²...

Small distributions boards, protection class IP65, 3 rows, 36 available modules, rated operational...

Small distributions boardsAK 36 new
Small distributions boards - AK 36

Small distributions boards

AK 36

Productnumber 73443601

PE/N terminal block, consisting of: PE terminal block with 6 screw...

Small distributions boards, protection class IP65, 3 rows, 36 available modules, rated operational...

Small distributions boardsAK 36 - PE new
Small distributions boards - AK 36 - PE

Small distributions boards

AK 36 - PE

Productnumber 73443605

PE terminal block with 6 screw terminals 2.5-16 mm² and 21 push-in...

Small distributions boards, protection class IP65, 3 rows, 36 available modules, rated operational...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist