#73341101 | Dimensions: 315 x 300 x 147 mm

Empty enclosure

AK 14 L-t

Empty enclosure, protection class IP65, Plastic, certified by DLG (Ammonia resistance), Ui=1000V AC, Ui=1500V DC, for AK 14-56 small distribution boards, for individual expansion by adding...

read more

Description

Empty enclosure, protection class IP65, Plastic, certified by DLG (Ammonia resistance), Ui=1000V AC, Ui=1500V DC, for AK 14-56 small distribution boards, for individual expansion by adding standard rails or mounting plates

Box: Plastic, grey, Lid: Polycarbonate, transparent, metric knockouts on top and bottom for universal cable insertions with cable glands and/or double membrane seals, pre-mounted with double membrane seals M20 at the top

Accessories supplied:
Double-membrane seals: 1x M20, 1x M25, 1x M32, Attachment bushes: 1x M40, sealing plugs, masking and labelling strips

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1500 V
Protection class II
Type of protection IP65
with N terminal no
with PE terminal no
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 315 mm
Length 300 mm
Height 147 mm
Inner length 310 mm
Inner width 295 mm
Weight 1.662 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounted
Impact strength IK08
Type of top part Cover

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902575657
ETIM Class EC000058
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Plastic
Cover material Polycarbonate

Certificates

Test mark DLG (Ammonia resistance)

Logistic data

Outer packaging

EAN / GTIN 4013902575657
Width 0.314 m
Weight 2.7 kg
Height 0.185 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902575664
Width 0.8 m
Weight 214 kg
Height 1.715 m
Quantity 70 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Flange for AK-FAK3 FL00
Flange for AK-F - AK3 FL00

Flange for AK-F

AK3 FL00

Productnumber 73382001

without knockouts

Enclosure wall including flange connector for sealing the face of AK-F enclosures

Flange for AK-FAK3 FL01
Flange for AK-F - AK3 FL01

Flange for AK-F

AK3 FL01

Productnumber 73382101

with knockouts: 1 x M50/M40, 2 x M40/32, 2 x M20

Enclosure wall including flange connector for sealing the face of AK-F enclosures

Flange for AK-FAK3 FL02
Flange for AK-F - AK3 FL02

Flange for AK-F

AK3 FL02

Productnumber 73382201

with knockouts: 5 x M25/M20, 4 x M20, 2 x M16

Enclosure wall including flange connector for sealing the face of AK-F enclosures

Flange for AK-FAK3 FL13
Flange for AK-F - AK3 FL13

Flange for AK-F

AK3 FL13

Productnumber 73382801

with cable entries via double membrane seals DMS M32 and opening for...

Enclosure wall including flange connector for sealing the face of AK-F enclosures

Flange for AK-FAK3 KFL
Flange for AK-F - AK3 KFL

Flange for AK-F

AK3 KFL

Productnumber 73382901

Combination flange incl. flange connector for the front connection of AK-F enclosures

Combination cable glandAK3 KS M50
Combination cable gland - AK3 KS M50

Combination cable gland

AK3 KS M50

Productnumber 73383001

M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including...

External hingeAK3 AS
External hinge - AK3 AS

External hinge

AK3 AS

Productnumber 73383701

only for AK 14 L - addition and empty enclosure

External hinge set

Mounting plateAK3 MPI 14 L
Mounting plate - AK3 MPI 14 L

Mounting plate

AK3 MPI 14 L

Productnumber 73383801

for AK 14 L addition and empty enclosure

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

Terminal railsAK3 3/14 PE
Terminal rails - AK3 3/14 PE

Terminal rails

AK3 3/14 PE

Productnumber 73385001

Base carrier with PE terminal rail with 3 screw terminals 2.5-16 mm²...

Base support with integrated PE terminal rail, for installation in AK small distribution board from...

Terminal railsAK3 6/21 PE
Terminal rails - AK3 6/21 PE

Terminal rails

AK3 6/21 PE

Productnumber 73385101

Base carrier with PE terminal rail with 6 screw terminals 2.5-16 mm²...

Base support with integrated PE terminal rail, for installation in AK small distribution board from...

N-Module-SetAK3 1/6/1 N
N-Module-Set - AK3 1/6/1 N

N-Module-Set

AK3 1/6/1 N

Productnumber 73385201

4 N-modules each with 2 screw terminals 2.5-16 mm² and 6 push-in...

N-modules with actuation lever for tool-free release of conductors, each with 2 screw terminals...

Cable coverAK3 KBL
Cable cover - AK3 KBL

Cable cover

AK3 KBL

Productnumber 73383101

Cable cover for the attachment to AK/AK-F 14/28/42/56/70 housings, as well as Plus types, can be...

Standard railAK3 NS35-14
Standard rail - AK3 NS35-14

Standard rail

AK3 NS35-14

Productnumber 73381201

for 14 modules, Incl. profile rail mount for all AK/AK-F...

Standard rail as profile rail 35 x 7.5 mm

Standard railAK3 NS35-275
Standard rail - AK3 NS35-275

Standard rail

AK3 NS35-275

Productnumber 73381301

Length 275 mm, Incl. universal floor fixing mounts for all AK/AK-F...

Standard rail as profile rail 35 x 7.5 mm

Similar products

Empty enclosureAK 14 L-g
Empty enclosure - AK 14 L-g

Empty enclosure

AK 14 L-g

Productnumber 73341001

Box: Plastic, grey, Lid: Polycarbonate, grey, metric knockouts on top...

Empty enclosure, protection class IP65, Plastic, certified by DLG (Ammonia resistance), Ui=1000V AC,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist