Description
Empty enclosure, suitable for installation in harsh environments and exposed outsite areas, base: glass fibre reinforced polycarbonate, grey, similar to RAL 7035, cover: Polycarbonate
with transparent cover
#70143301 | Dimensions: 300 x 300 x 180 mm
Empty enclosure
Empty enclosure, suitable for installation in harsh environments and exposed outsite areas, base: glass fibre reinforced polycarbonate, grey, similar to RAL 7035, cover: Polycarbonate
with transparent cover
| Rated insulation voltage AC | 1000 V |
|---|---|
| Rated insulation voltage DC | 1500 V |
| Protection class | II |
| Type of protection | IP66/IP67/IP69 |
| vented | no |
| UL Type Rating | 4X, 12/12K |
| Base unit colour | grey |
|---|---|
| Cover colour | transparent |
| Width | 300 mm |
|---|---|
| Length | 300 mm |
| Height | 180 mm |
| Inner length | 271 mm |
| Inner width | 271 mm |
| Inner height | 158 mm |
| Weight | 1.77 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of fastening | Wall/ceiling mounting |
|---|---|
| Impact strength | IK09 |
| Sealable | yes |
| Flange variant | no |
| Stackable | yes |
| with fastening points in the cover | yes |
| Type of top part | Cover |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -35 °C |
| Max. ambient temperature | 80 °C |
| 24h ambient temperature | 60 °C |
| Installation location | unprotected outdoor areas |
| EAN | 4013902610877 |
|---|---|
| ETIM Class | EC000261 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate, glass-fibre reinforced |
|---|---|
| Cover material | Polycarbonate |
| Entry material | not relevant |
| Sealing material | Silicone |
| Cover screw material | Polyamide, glass-fibre reinforced |
| Test mark | UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15) |
|---|---|
| Test mark | UL-EU (EN 62208) |
| Test mark | UL-EU (EN 61439-1/-2) |
| Test mark | UL-EU (EN 61439-1/-3) |
| Test mark | UL-EU (EN 61439-1 & EN IEC 61439-7) |
| Test mark | DLG (Ammonia resistance) |
| Test mark | DNV (Class: Ships and Offshore Installations) |
| EAN / GTIN | 4013902610877 |
|---|---|
| Width | 0.325 m |
| Weight | 2.27 kg |
| Height | 0.195 m |
| Quantity | 1 pieces |
| Depth | 0.305 m |
| EAN / GTIN | 4013902610884 |
|---|---|
| Width | 0.8 m |
| Weight | 158.2 kg |
| Height | 1.99 m |
| Quantity | 60 pieces |
| Depth | 1.2 m |
UL-EU Certificate (EN 61439-3) EN pdf (258 KB)
DNV Certificate EN pdf (200 KB)
CE Declaration DE/EN/PL pdf (75 KB)
Manufacturer Declaration DE/EN pdf (680 KB)
UL-EU Certificate (EN IEC 61439-2) EN pdf (401 KB)
CE Declaration DE/EN/FR pdf (62 KB)
UL-EU Certificate (EN 62208) EN pdf (256 KB)
UKCA Declaration EN pdf (50 KB)
UL Certificate (UL50 / UL50E) EN pdf (279 KB)
Tender text
(70143301.TXT 1.59 kB)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
GEOS MPI-3030
Productnumber 72000301
for GEOS-L/S 3030-18 to 22
Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional...
Mounting plate
GEOS MPS-3030
Productnumber 72001301
for GEOS-L/S 3030-18 to 22
Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting...
Standard rail
GEOS NS35-250
Productnumber 72003101
for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...
Mounting holder
GEOS MH-18
Productnumber 72002201
for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18
Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...
Standard rail
GEOS NS35/15-250
Productnumber 72003601
for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...
mounting holder set
GEOS MH-18 NS35/15
Productnumber 72002401
for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18
Mounting holder set, for tool-free mounting of standard rails 35 x 15 mm and mounting plates at...
Standard rail
GEOS NS35-200
Productnumber 72008101
for GEOS-L/S 3030, GEOS-L/S 3040, length 200 mm, height 7.5 mm
Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...
mounting holder set
GEOS MHU-18
Productnumber 72002601
for GEOS-L/S 3030-18, GEOS-L/S 3040-18, GEOS-S 4030-18
Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various...
mounting holder set
GEOS-L MHH-18
Productnumber 72102201
for GEOS-L 3030-18, GEOS-L 3040-18
Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...
Partition wall
GEOS-L TW 30-18
Productnumber 72103201
for GEOS-L 3030-18, GEOS-L 3040-18
Partition wall made of insulating material for empty enclosure incl. carriers, to divide the...
Mounting plate
GEOS-L EP-3030
Productnumber 72101301
for GEOS-L 3030-18 to 22
Installation board made of insulating material for empty enclosure, incl. fixing screws, for...
Shock protection
GEOS-L BSA 3030-1
Productnumber 72105101
1-row, 12 distribution units, for mounting in GEOS-L 3030 empty...
Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...
Mounting plate
GEOS-L EPD-3030
Productnumber 72101601
for GEOS-L 3030-18 to 22
Installation board made of insulating material for mounting on the inside of the cover of empty...
Cover screw set
GEOS-L DS
Productnumber 72104001
for empty enclosure GEOS-L 3030/3040 as replacement need
Empty enclosure cover screws set
quick closing
GEOS-L SV
Productnumber 72104201
for empty enclosure GEOS-L 3030/3040 as replacement need
Empty enclosure quick closing set
Cover screw set
GEOS-L DS/DK
Productnumber 72104401
for empty enclosure GEOS-L 3030/3040
Cover screws set with safety function for GEOS-L empty enclosure, 8mm triangular headform
Cover retainer
GEOS-L DVS
Productnumber 72103701
For cover locks with GEOS empty enclosures, prevents cover from...
Cover retainer made of stainless steel with fastening screws, mountable retroactively
External fixing lug
GEOS ABL-10
Productnumber 72002001
Wall distance 10 mm
Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.
External fixing lug
GEOS ABL-40
Productnumber 72002101
Wall distance 40 mm
Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.
External fixing lug
GEOS ABL-10/ES
Productnumber 72007501
Wall distance 10 mm
External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...
External fixing lug
GEOS ABL-40/ES
Productnumber 72007601
Wall distance 40 mm
External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...
Mast clamp set
GEOS MSS-30
Productnumber 72005001
mounting on the 300mm enclosure side
Mast clamp set made of hot-dip galvanized steel, set = 2 pieces
Screw clamp set
SRS 60-90
Productnumber 72004001
for mast diameters from 60 to 90mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...
Screw clamp set
SRS 90-150
Productnumber 72004101
for mast diameters from 90 to 150mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...
Screw clamp set
SRS 150-210
Productnumber 72004201
for mast diameters from 150 to 210mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...
Design plate
GEOS DP-3030
Productnumber 72013001
for covering the rear side of GEOS 3030 enclosure when using the GEOS...
Design plate made of V2A stainless steel, 1 piece
Ventilation element set
BEL Air M40/gn
Productnumber 26344001
M40, set = 2 pcs., air exchange rate: 30 l / day / set
BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...
Stepped drill
LFR
Productnumber 19599501
through opening: M16-32, drill hole: 16.5-32.5 mm
Hole cutter
Hole cutter
LFR M40
Productnumber 19540001
Hole cutter for hand and upright drills, high-quality industrial grade...
Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...
Hole cutter
LFR M50
Productnumber 19550001
Hole cutter for hand and upright drills, high-quality industrial grade...
Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...
Hole cutter
LFR M63
Productnumber 19563001
Hole cutter for hand and upright drills, high-quality industrial grade...
Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...
Double-membrane seals
DMS M16
Productnumber 26041601
Sealing range 5 - 9 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M20
Productnumber 26042001
Sealing range 7 - 13 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M25
Productnumber 26042501
Sealing range 9 - 17 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M32
Productnumber 26043201
Sealing range 13 - 21 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M32/4
Productnumber 26043301
Sealing range 3.5 - 6 mm per entry
Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for...
Double-membrane seals
DMS M40
Productnumber 26044001
Sealing range 17 - 28 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Cable gland
KVR M12 LG
Productnumber 24841201
Sealing range 2 - 6,5 mm, Thread length 12 mm
Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...
Cable gland
KVR M16 LG
Productnumber 24841601
Sealing range 4 - 10 mm, Thread length 12 mm
Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...
Cable gland
KVR M20 LG
Productnumber 24842001
Sealing range 6 - 12 mm, Thread length 15 mm
Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...
Cable gland
KVR M25 LG
Productnumber 24842501
Sealing range 9 - 16 mm, Thread length 15 mm
Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...
Cable gland
KVR M32 LG
Productnumber 24843201
Sealing range 11 - 21 mm, Thread length 15 mm
Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...
Cable gland
KVR M40 LG
Productnumber 24844001
Sealing range 16 - 28 mm, Thread length 18 mm
Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...
Cable gland
KVR M50 LG
Productnumber 24845001
Sealing range 21 - 34,5 mm, Thread length 18 mm
Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...
Cable gland
KVR M12 LG-MGM
Productnumber 22941201
Sealing range 2 - 6,5 mm, Thread length 12 mm
Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...
Cable gland
KVR M16 LG-MGM
Productnumber 22941601
Sealing range 4 - 10 mm, Thread length 12 mm
Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...
Cable gland
KVR M20 LG-MGM
Productnumber 22942001
Sealing range 6 - 12 mm, Thread length 15 mm
Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...
Cable gland
KVR M25 LG-MGM
Productnumber 22942501
Sealing range 9 - 16 mm, Thread length 15 mm
Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...
Cable gland
KVR M32 LG-MGM
Productnumber 22943201
Sealing range 11 - 21 mm, Thread length 15 mm
Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...
Cable gland
KVR M40 LG-MGM
Productnumber 22944001
Sealing range 16 - 28 mm, Thread length 18 mm
Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...
Cable gland
KVR M50 LG-MGM
Productnumber 22945001
Sealing range 21 - 34,5 mm, Thread length 18 mm
Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...
Cable gland
KVR M63-MGM
Productnumber 22746301
Sealing range 30- 44,5 mm, Thread length 17 mm
Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...
Ventilation seal
BST M20
Productnumber 26242001
Grey
Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...
AIR ventilation element
BEL Air active M40 12-1/gr
Productnumber 26541101
12 V DC, performance class 1, grey
Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...
AIR ventilation element
BEL Air active M40 24-1/gr
Productnumber 26541201
24 V DC, performance class 1, grey
Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...
Ventilation element set
BEL Air M40/gr
Productnumber 26354001
grey, M40, set = 2 pcs., air exchange rate: 30 l / day / set
BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...
Empty enclosure
GEOS-L 3030-18-o
Productnumber 70043301
with grey cover
Empty enclosure, suitable for installation in harsh environments and exposed outsite areas, base:...