Closure and sealing components

Sealing plugs - VST M16

Sealing plugsVST M16

  • Dimensions : 21 x 21 x 9 mm
  • Productnumber: 23141601

Sealing range 6 - 10 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs - VST M20

Sealing plugsVST M20

  • Dimensions : 25 x 25 x 9 mm
  • Productnumber: 23142001

Sealing range 8 - 13,5 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs - VST M25

Sealing plugsVST M25

  • Dimensions : 30 x 30 x 10 mm
  • Productnumber: 23142501

Sealing range 9 - 16 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs - VST M32

Sealing plugsVST M32

  • Dimensions : 39 x 39 x 10 mm
  • Productnumber: 23143201

Sealing range 13 - 23 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs - VST M40

Sealing plugsVST M40

  • Dimensions : 47 x 47 x 10 mm
  • Productnumber: 23144001

Sealing range 17 - 30 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Blanking plug - VSS PA M16

Blanking plugVSS PA M16

  • Dimensions : 22 x 22 x 10 mm
  • Productnumber: 21111601

Thread length 6 mm

 

Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...

 

Blanking plug - VSS PA M20

Blanking plugVSS PA M20

  • Dimensions : 25 x 25 x 10 mm
  • Productnumber: 21112001

Thread length 6 mm

 

Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...

 

Blanking plug - VSS PA M25

Blanking plugVSS PA M25

  • Dimensions : 31 x 31 x 11,5 mm
  • Productnumber: 21112501

Thread length 7 mm

 

Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...

 

Blanking plug - VSS PA M32

Blanking plugVSS PA M32

  • Dimensions : 37 x 37 x 12,5 mm
  • Productnumber: 21113201

Thread length 8 mm

 

Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...

 

Conduit connector - RST M16

Conduit connectorRST M16

  • Dimensions : 25 x 22 x 38 mm
  • Productnumber: 28841601

for conduits with an external diameter of 16 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Conduit connector - RST M20

Conduit connectorRST M20

  • Dimensions : 29 x 26 x 38 mm
  • Productnumber: 28842001

for conduits with an external diameter of 20 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

This article is archived!
Conduit connector - RST M20-16

Conduit connectorRST M20-16

  • Productnumber: 28842101

for conduits with an external diameter of 16 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Conduit connector - RST M20-19

Conduit connectorRST M20-19

  • Dimensions : 29 x 26 x 38 mm
  • Productnumber: 28842201

for conduits with an external diameter of 19 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Conduit connector - RST M25

Conduit connectorRST M25

  • Dimensions : 36 x 32 x 38 mm
  • Productnumber: 28842501

for conduits with an external diameter of 25 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Conduit connector - RST M32

Conduit connectorRST M32

  • Dimensions : 46 x 41 x 40 mm
  • Productnumber: 28843201

for conduits with an external diameter of 32 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

Sealing ring - ADR M12

Sealing ringADR M12

  • Dimensions : 16 x 16 x 1,5 mm
  • Productnumber: 24901201

natural, internal diameter 12 mm, external diameter 16 mm, thickness...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M16

Sealing ringADR M16

  • Dimensions : 20 x 20 x 1,5 mm
  • Productnumber: 24901601

natural, internal diameter 16 mm, external diameter 20 mm, thickness...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M20

Sealing ringADR M20

  • Dimensions : 25 x 25 x 1,5 mm
  • Productnumber: 24902001

natural, internal diameter 20 mm, external diameter 25 mm, thickness...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M25

Sealing ringADR M25

  • Dimensions : 30 x 30 x 2,0 mm
  • Productnumber: 24902501

natural, internal diameter 25 mm, external diameter 30 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M32

Sealing ringADR M32

  • Dimensions : 38 x 38 x 2,0 mm
  • Productnumber: 24903201

natural, internal diameter 32 mm, external diameter 38 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M40

Sealing ringADR M40

  • Dimensions : 45 x 45 x 2,0 mm
  • Productnumber: 24904001

natural, internal diameter 40 mm, external diameter 45 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M50

Sealing ringADR M50

  • Dimensions : 56 x 56 x 2,0 mm
  • Productnumber: 24905001

natural, internal diameter 50 mm, external diameter 56 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Sealing ring - ADR M63

Sealing ringADR M63

  • Dimensions : 70 x 70 x 2,0 mm
  • Productnumber: 24906301

natural, internal diameter 63 mm, external diameter 70 mm, thickness 2...

 

Sealing washers for twist nipple and cable gland with metric thread, polyethylene

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist