Electrical Functional Integrity: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Technical Information for Electrical Functional Integrity

Pictograms

Protection rating (IP code) in
accordance with DIN EN 60529
(VDE 0470-1)

Protection class II
Equipment with protective insulation
in accordance with DIN VDE 0100-410

Electrical functional integrity
in accordance with DIN 4102-12
“E” stands for functional integrity,
“30-90” stands for the duration in minutes

Nominal cross section The largest
permissible wire cross-section that can
be connected acc. to DIN EN 60998
(VDE 0613) and DIN EN 60999 (VDE 0609

Rated voltage
for use in AC voltage systems, maximum
permissible nominal voltage of the
electrical system

Rated voltage
for use in DC voltage systems, maximum
permissible nominal voltage of the
electrical system

Level of protection (IK code) against
mechanical impact acc. to DIN EN 50102
(VDE 0470-100)

The VDE symbol stands for the tested safety
of the product with regard to electrical,
mechanical, thermal and other hazards

Halogen-free enclosure, without halogens
such as fluorine, chlorine and bromine

Overview of the ambient conditions and mechanical properties of els products

 Ambient temperatureMax. relative humidity
 min.max.average over 24 hat 40°Cat 25°C (short-term)Protection rating according to DIN EN 60529 / VDE 0470-11)Shock-proof as per DIN EN 50102 / DE 0470 Teil 100
WKE 2-6
junction boxes
-35°C80°C60°C50%95%IP66IK08
WKE 200-400
junction boxes
-25°C40°C35°C50%95%IP66IK08
Rapid-Box HT
 
-25°C40°C35°C50%95%IP66/67IK09

Additional note: The specified temperatures may be limited by the installed devices.
1) When used with suitable connectors or cable glands

Overview of the properties of the materials used in els installation systems

MaterialUsed in the products:

Weak acids

Weak acids

Weak alkalis

Strong alkalis

Alcohol

Petrol

Benzene

Mineral oil

Diesel

Amonia, gaseous
(DLG Focus Test)

Vegetable fats

Animal fats

Halogen-free

Heavy metal-
PVC- und silicon-free

Combustion behaviour in accordance with 
DIN EN 60695
(VDE 0471) / UL94

DuroplastIcWKE 200-400, Rapid-Box HTøøøøoooook.A.oojaja960°C / V-0
Polycarbonate

WKE 2-6

oxxxoøxoøooøjaja960°C / V-2 (5VA*)

o = resistant  /  ø = partially resistant  /  x = not resistant

In principle, not only the level of protection but also the climatic conditions and the occurrence of chemical influences should be assessed when selecting the installation site. Details of the material properties and chemical resistance of the materials used can be taken from the table though it should be noted that they are only guide values.

Connections and junctions

Part NoType designationmax. conductor cross-section / mm²Number of polesDUO terminal blocks
allow different conductor
cross-sections
for each pole
Cable
extension
Cable
junction
FeedthroughJunction
866 502 01WKE 2 - 5 x 1,5²2,51,555no
867 400 01WKE 2 Duo 3 x 4²4433yes
866 512 01WKE 2 - 3 x 4²6433no
866 504 01WKE 4 - 5 x 4²10455no
867 710 01WKE 4 - Duo 5/3 x 6²6653yes
867 410 01WKE 4 - Duo 5 x 6²6655yes
867 420 01WKE 6 - Duo 7 x 6²6677yes
866 506 01WKE 6 - 5 x 6²16655no
867 500 01WKE 4 - Duo 3 x 10²101033yes
867 510 01WKE 6 - Duo 5 x 10²101055no
867 600 01WKE 6 - Duo 3 x 16²161633yes
867 610 01WKE 6 - Duo 5 x 16²161655yes
867 630 01WKE 6 T Duo 5 x 16²161655yes
862 282 01WKE 202 SL6-5-no
862 283 01WKE 203 SL4433yes
862 382 01WKE 302 SL10-5-no
862 383 01WKE 303 SL101055yes
862 482 01WKE 402 SL16-5-no
862 483 01WKE 403 SL161655yes

With fused junction

Part NoType designationmax. conductor cross-section / mm²Number of polesDUO terminal blocks
allow different conductor
cross-sections
for each pole
Cable
extension
Cable
junction
FeedthroughJunction
869 111 01WKE 4 – 3/3 x 6² 1SB6633no
869 121 01WKE 4 – 5/3 x 6² 1SB6653no
869 221 20WKE 6 – 5/3 x 10² 1D010453yes
869 321 20WKE 6 – 5/3 x 16² 1D016453yes
869 631 01WKE 6 T 1D0116453yes
869 632 01WKE 6 T 2D0116454yes
869 633 01WKE 6 T 3D0116455yes
862 281 01WKE 204 SL4433yes
862 384 01WKE 304 SL101053yes
862 485 01WKE 404 SL 8 x 6² 2FS6633yes
862 484 01WKE 404 SL161053yes

For communication cables

Part NoType designationmax. conductor cross-section / mm²Number of polesDUO terminal blocks
allow different conductor
cross-sections
for each pole
Cable
extension
Cable
junction
FeedthroughJunction
868 508 01WKE 4 - 8 x 1,5²2,51,588no
868 516 01WKE 6 - 16 x 1,5²2,51,51616no
868 532 01WKE 6 - 32 x 1,5²2,51,53232no
862 405 01WKE 405 LSA0,80,840-LSA terminal strip

WKE 2-6 / WKE 6 T - Cable insertions

Double membrane sealsClamping area Cable glandClamping areaRated torque
M165 - 9M16 x 1,54 - 102,5
M207 - 12M20 x 1,56 - 124
M259 - 16M20 x 1,57 - 144
M3214 - 21M25 x 1,59 - 166
M4019 - 28M32 x 1,511 - 217
M32/44x 3,5 - 6M40 x 1,516 - 287,5
M40/44x 6 - 9

WKE 2-6 - number of clampable wires per pin or terminal point

(depending on enclosure size)

Cable cross sectionTerminal 6²
Tightening torque 0.8 Nm
Terminal 10²
Tightening torque 1.2 Nm
Terminal 16²
Tightening torque 2.0 Nm
Double terminal, 4 clamping pointsSingle terminal, 2 clamping pointsClamping pointDouble terminal, 4 clamping pointsSingle terminal, 2 clamping pointsKlemmstelleDouble terminal, 4 clamping pointsSingle terminal, 2 clamping pointsClamping point
0,5²1684      
0,75²842      
1,0²126320105   
1,5²1263168420105
2,5²42112631684
4218421263
421421842
10²   421421
16²      421

WKE 200-400 SL - Cable insertions

Cable glandClamping areaRated torque
M20 x 1,56 - 134
M25 x 1,56 - 156
M25 x 1,59 - 196
M32 x 1,517 - 267
M40 x 1,517 - 277,5
M50 x 1,523 - 347,5

WKE 200-400 SL - Connection of cables

(depending on enclosure size)

Rated cross-section
[mm²]
Cable cross-section (single wire)
[mm²]
Push-in terminal block (directly pluggable)
[mm²]
Stripping length
[mm]
Rated insulation voltage
[V]
Rated current
[A]
60,5 - 62,5 - 613 - 1545041
100,5 - 104 - 1017 - 1945057
160,5 - 166 - 1618 - 2045076
6mm²
(Fuse terminal)
0,2 - 6---12 -1345010
Cable glandSealing area
M206 - 13
M256 - 15
M329 - 19
M4017 - 27
M5023 - 34
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist