Junction Boxes: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Technical Information for Junction Boxes

Pictograms

Protection rating (IP code) in
accordance with DIN EN 60529
(VDE 0470-1)

Protection class II
Equipment with protective insulation
in accordance with DIN VDE 0100-410

Vattenfall Approval

Nominal cross section The largest
permissible wire cross-section that can
be connected acc. to DIN EN 60998
(VDE 0613) and DIN EN 60999 (VDE 0609)

Rated voltage For use in AC voltage
systems, maximum permissible nominal
voltage of the electrical system

Halogen-free enclosure,
without halogens such as fluorine, chlorine
and bromine

Level of protection (IK code) against
mechanical impact in accordance with
DIN EN 50102 (VDE 0470-100)

The VDE symbol stands for the tested
safety of the product in respect of electrical,
mechanical, thermal and other hazards

DNV-GL
The approved products are from the DNV
for installation on all classified ships

DLG focus test
for special innovations in machines and
technical products - predominantly in
agriculture and forestry applications

Overview of the ambient conditions and mechanical properties of the els products

 Ambient temperatureMax. relative humidity
 min.max.average over 24 hat 40°Cat 25°C (short-term)Protection rating according to DIN EN 60529 / VDE 0470-11)Shock-proof as per DIN EN 50102 / DE 0470 Teil 100
Red Range / HP
Junction Boxes
-25°C40°C35°C50%95%IP55IK07
Abox
Junction Boxes
-25°C40°C35°C50%95%IP65IK07
Abox-i
Junction Boxes
-35°C40°C35°C50%95%IP65/66IK08
WK
Junction Boxes
-25°C40°C35°C50%95%IP54IK05

Additional note: The specified temperatures may be limited by the installed devices
1) When used with suitable connectors or cable glands

Overview of the properties of the materials used in els installation systems

MaterialUsed in the products:

Weak acids

Weak acids

Weak alkalis

Strong alkalis

Alcohol

Petrol

Benzene

Mineral oil

Diesel

Amonia, gaseous
(DLG Focus Test)

Vegetable fats

Animal fats

Halogen-free

Heavy metal-
PVC- und silicon-free

Combustion behaviour in accordance with 
DIN EN 60695
(VDE 0471) / UL94

Polystyrene,
impact proof
Aboxoøoooxxoxnot speci-
fied
oxjaja650°C / HB
Polycarbonate,
glass-fibre-reinforced

Abox-i1
Abox-i m

oxxxoøxoøooøyesyes960°C/ V-2 (5VA*)
PolyethyleneAttachment bushes, twist nipples, Red Range (bottom section)oooooøxoxnot speci-
fied
ooyesyes650°C / HB
Polypropylene
copolymer
Red Range (cover)oooooøøøønot speci-
fied
ooyesyes650°C / HB
PolyurethaneAll types with foamed lid seaøøøøøøøxøoooyesyes650°C / ---
DuroplasticWK Junction Boxesøøøøooooonot speci-
​​​​​​​fied
ooyesyes960°C/ V-0 
DuroplasticWK series integrated terminal block except for 4 mm²xxøxooooonot speci-
​​​​​​​fied
ooyesyes960°C/ V-0 
Thermoplastic
elastomer
Double membrane seals Inlet membranes (Abox 025 / 040, 2K-12)oøoøoøøøøoooyesyes750°C / HB
Polyamid 6,
glass-fibre-reinforced
Cable glands IP 68, cover screwsxxooooøoooooyesyes750°C / HB/V-2

o = resistant  /  ø = partially resistant  /  x = not resistant

1) From Abox-i 060 combustion behaviour in accordance with DIN EN 60695: 960°C. Abox-i 025 and 040 combustion behaviour in accordance with DIN EN 60695: 650°C
* 5-inch (127 mm) flame test in accordance with UL 746 C (comparable with the requirements in accordance with UL 94, 5VA)

The materials used by Spelsberg have been subjected to a weathering test in accordance with DIN 53 387 (superseded by DIN EN ISO 4892-2) and a 1000-hour test by the State Testing Office in Dortmund. The materials used in IQ products demonstrate optimum results here. This material also passed the UV resistance test in accordance with UL 746 C without limitations.

In principle, not only the level of protection but also the climatic conditions and the occurrence of chemical influences should be assessed when selecting the installation site. Details of the material properties and chemical resistance of the materials used can be taken from the table though it should be noted that they are only guide values.

Assembly and installation notes

Installation dimensions Abox products

Item serie
Abox / Abox m / Abox-i

A
[mm]

B
[mm]

C
[mm]

Abox / Abox-i 0254236--
Abox m / Abox-i m 02541,535,528
Abox / Abox-i 040453934
Abox m / Abox-i m 040 m464033
Abox / Abox-i 060 / Abox SL 2,5² / Abox-i SL 2,5²494941,5
Abox / Abox-i 100 / Abox SL 6² / Abox-i SL 6²606052,5
Abox / Abox-i 160 / Abox SL 10² / Abox-i SL 10²717163,5
Abox / Abox-i 250929284,5
Abox / Abox-i 350 / Abox HA929284,5
Abox 700117,5114106,5
Abox / Abox-i 700 / 1500 / 2400146----

 

 

 

 

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist