#73344201 | Dimensions: 315 x 600 x 155 mm

Small distributions boards

AK 42

Small distributions boards, protection class IP65, 3 rows, 42 available modules, with integrated ventilation elements for reducing the formation of condensation, rated operational voltage: 400V...

read more

Description

Small distributions boards, protection class IP65, 3 rows, 42 available modules, with integrated ventilation elements for reducing the formation of condensation, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1500V DC, certified by VDE (DIN EN 60670-1/-24 (VDE 0606-1/-24)), UL-EU (EN 62208), UL-EU (EN 61439-1/-2), UL-EU (EN 61439-1/-3), UL-EU (EN 61439-1 & EN IEC 61439-7), DLG (Ammonia resistance), metric knockouts on top and bottom for universal cable insertions with cable glands and/or double membrane seals, pre-mounted with double membrane seals M20 at the top, for installations in the industrial environment and protected outside areas

PE/N terminal block, consisting of: PE terminal block with 6 screw terminals 2.5-16 mm² and 21 push-in terminals 0.75-4mm², 4 N-modules (connected with jumper) each with 2 screw terminals 2.5-16 mm² and 6 push-in terminals 0.75-4mm² with operating lever for toolless releasing of the conductors

Accessories supplied:
Double-membrane seals: 2x M16, 10x M20, 4x M25, 2x M32, 2x M40, sealing plugs, masking and labelling strips

Highlights

Reliable - The high protection class (IP65) and the robust, halogen-free design ensure reliable operation even in a tough industrial environment.

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1500 V
Protection class II
Type of protection IP65
vented yes
Number of N-potentials 2
Number of rows 3
Number of modules 42
Number of modules per row 14
with N terminal yes
with PE terminal yes
with additional installation space no

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 315 mm
Length 600 mm
Height 155 mm
Inner length 580 mm
Inner width 295 mm
Inner height 106 mm
Weight 4.447 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Flange variant no
Stackable yes

Ambient conditions

max. relative humidity 25°C 90 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902496808
ETIM Class EC000214
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Certificates

Test mark VDE (DIN EN 60670-1/-24 (VDE 0606-1/-24))
Test mark UL-EU (EN 62208)
Test mark UL-EU (EN 61439-1/-2)
Test mark UL-EU (EN 61439-1/-3)
Test mark UL-EU (EN 61439-1 & EN IEC 61439-7)
Test mark DLG (Ammonia resistance)

Logistic data

Outer packaging

EAN / GTIN 4013902496808
Width 0.614 m
Weight 5.45 kg
Height 0.185 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902496815
Width 0.8 m
Weight 240 kg
Height 1.82 m
Quantity 40 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Plug clampsKLS N 1/14-SL
Plug clamps - KLS N 1/14-SL

Plug clamps

KLS N 1/14-SL

Productnumber 79032101

Blue

Terminal, for rigid conductors, 15 clamping points, 1 screwable clamping point 25 mm² (1.5-25 mm²...

Plug clampsKLS PE 1/14-SL
Plug clamps - KLS PE 1/14-SL

Plug clamps

KLS PE 1/14-SL

Productnumber 79032201

Green

Terminal, for rigid conductors, 15 clamping points, 1 screwable clamping point 25 mm² (1.5-25 mm²...

Terminal railsAK3 3/14 PE
Terminal rails - AK3 3/14 PE

Terminal rails

AK3 3/14 PE

Productnumber 73385001

Base carrier with PE terminal rail with 3 screw terminals 2.5-16 mm²...

Base support with integrated PE terminal rail, for installation in AK small distribution board from...

Terminal railsAK3 6/21 PE
Terminal rails - AK3 6/21 PE

Terminal rails

AK3 6/21 PE

Productnumber 73385101

Base carrier with PE terminal rail with 6 screw terminals 2.5-16 mm²...

Base support with integrated PE terminal rail, for installation in AK small distribution board from...

N-Module-SetAK3 1/6/1 N
N-Module-Set - AK3 1/6/1 N

N-Module-Set

AK3 1/6/1 N

Productnumber 73385201

4 N-modules each with 2 screw terminals 2.5-16 mm² and 6 push-in...

N-modules with actuation lever for tool-free release of conductors, each with 2 screw terminals...

Cable coverAK3 KBL
Cable cover - AK3 KBL

Cable cover

AK3 KBL

Productnumber 73383101

Cable cover for the attachment to AK/AK-F 14/28/42/56/70 housings, as well as Plus types, can be...

Mounting socketAK3 STD
Mounting socket - AK3 STD

Mounting socket

AK3 STD

Productnumber 73383401

Schuko® protection rating IP54.

Mounting socket 16 A, 230 V for the lateral assembly on enclosures AK/AK-F 14/28/42/56/70, as well...

Lock fittingsAK SGA-1
Lock fittings - AK SGA-1

Lock fittings

AK SGA-1

Productnumber 70610201

Identical locks

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

Lock fittingsAK SGA-2
Lock fittings - AK SGA-2

Lock fittings

AK SGA-2

Productnumber 70690201

Different closures, max. 10 different closures possible

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

Standard railAK3 NS35-14
Standard rail - AK3 NS35-14

Standard rail

AK3 NS35-14

Productnumber 73381201

for 14 modules, Incl. profile rail mount for all AK/AK-F...

Standard rail as profile rail 35 x 7.5 mm

Standard railAK3 NS35-275
Standard rail - AK3 NS35-275

Standard rail

AK3 NS35-275

Productnumber 73381301

Length 275 mm, Incl. universal floor fixing mounts for all AK/AK-F...

Standard rail as profile rail 35 x 7.5 mm

Combination cable glandAK3 KS M50
Combination cable gland - AK3 KS M50

Combination cable gland

AK3 KS M50

Productnumber 73383001

M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including...

Combi connectorKST M25-33
Combi connector - KST M25-33

Combi connector

KST M25-33

Productnumber 19302601

Length  33 mm, for vertical connection of AK 14 - 56, AK/AKi 24...

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

Partition wallAK3 TW
Partition wall - AK3 TW

Partition wall

AK3 TW

Productnumber 73383201

Separation wall made of plastic, suitable for the interior subdivision of AK/AK-F 14/28/42/56...

External fixing lugsAK3 ABL-ES
External fixing lugs - AK3 ABL-ES

External fixing lugs

AK3 ABL-ES

Productnumber 73383301

Stainless steel external fixing lugs, suitable for enclosure AK/AK-F 14/28/42/56/70, as well as Plus...

Masking off stripsAK AS
Masking off strips - AK AS

Masking off strips

AK AS

Productnumber 79901201

Width 108 mm for 6 distribution units

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

Masking off stripsAK AS-v
Masking off strips - AK AS-v

Masking off strips

AK AS-v

Productnumber 79901301

Width 216 mm for 12 distribution units, lockable

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

Upper partAK3 OT 42
Upper part - AK3 OT 42

Upper part

AK3 OT 42

Productnumber 73380401

for AK/AK-F 42

AK3 upper part as a replacement part, Incl. hinged window and cover screws, Completely assembled

Hinged windowAK3 KF
Hinged window - AK3 KF

Hinged window

AK3 KF

Productnumber 73380101

AK3  hinged window as a replacement part for all AK/AK-F 14/28/42/56 small distribution boards and...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist