This article is archived!

#80670701 | Dimensions: 110 x 110 x 67 mm

Junction box

Abox 060 SB-L

Junction box, protection class IP54/IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M20/M25, (2 rear, 7 side), internal fixing...

read more

Description

Junction box, protection class IP54/IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M20/M25, (2 rear, 7 side), internal fixing points, for standard indoor installations

grey, with red cover, without terminals, for identifying circuits for safety lighting

Accessories supplied:
4 Attachment bushes IP54 M25 sealing range 9 - 18,5 mm, 1 sealing plugs M25

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 6 mm²
Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour red

Dimensions

Width 110 mm
Length 110 mm
Height 67 mm
Weight 0.1845 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Cover screw torque 1 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902882144
ETIM Class EC002600
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polystyrene
Cover material Polystyrene
Cover screw material Stainless steel 1.4567 (V2A)

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Piece

EAN / GTIN 4013902882144
Width 0.11 m
Weight 0.1845 kg
Height 0.067 m
Quantity 1 pieces
Depth 0.11 m

Outer packaging

EAN / GTIN 4013902307470
Width 0.353 m
Weight 4.708 kg
Height 0.286 m
Quantity 24 pieces
Depth 0.233 m

Pallet

EAN / GTIN 4013902307487
Width 0.8 m
Weight 272.232 kg
Height 1.86 m
Quantity 1296 pieces
Depth 1.2 m

Planningdata

Tender text

Accessories

Combi setKS M20
Combi set - KS M20

Combi set

KS M20

Productnumber 19202001

Thread length 17 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Combi setKS M25
Combi set - KS M25

Combi set

KS M25

Productnumber 19202501

Thread length 19 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Combi setKS M25-gro
Combi set - KS M25-gro

Combi set

KS M25-gro

Productnumber 19202601

Thread length 22 mm

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

Standard railNS 35-81
Standard rail - NS 35-81

Standard rail

NS 35-81

Productnumber 19808101

for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060,...

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

Twist plugWST M20
Twist plug - WST M20

Twist plug

WST M20

Productnumber 20342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

Twist plugWST M25
Twist plug - WST M25

Twist plug

WST M25

Productnumber 20342501

Sealing range 9 - 16 mm, Thread length 12 mm

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

Lock nutGMU PA M20
Lock nut - GMU PA M20

Lock nut

GMU PA M20

Productnumber 20842001

Thread M20x1.5

Lock nut for metric twist nipple and cable glands, polyamide

Lock nutGMU PA M25
Lock nut - GMU PA M25

Lock nut

GMU PA M25

Productnumber 20842501

Thread M25x1.5

Lock nut for metric twist nipple and cable glands, polyamide

Twist nippleWNI M20
Twist nipple - WNI M20

Twist nipple

WNI M20

Productnumber 21342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

Twist nippleWNI M25
Twist nipple - WNI M25

Twist nipple

WNI M25

Productnumber 21342501

Sealing range 9 - 16 mm, Thread length 12 mm

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

Stepped nippleSNI M20
Stepped nipple - SNI M20

Stepped nipple

SNI M20

Productnumber 21642001

Sealing range 5 - 16 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

Stepped nippleSNI M25
Stepped nipple - SNI M25

Stepped nipple

SNI M25

Productnumber 21642501

Sealing range 5 - 21 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

Cable glandKVR M20-MGM
Cable gland - KVR M20-MGM

Cable gland

KVR M20-MGM

Productnumber 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M20-GDB/MGM
Cable gland - KVR M20-GDB/MGM

Cable gland

KVR M20-GDB/MGM

Productnumber 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Cable glandKVR M25-MGM
Cable gland - KVR M25-MGM

Cable gland

KVR M25-MGM

Productnumber 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Attachment bushesAST M20
Attachment bushes - AST M20

Attachment bushes

AST M20

Productnumber 23042001

Sealing range 8 - 13,5 mm

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Attachment bushesAST M25
Attachment bushes - AST M25

Attachment bushes

AST M25

Productnumber 23042501

Sealing range 9 - 18,5 mm

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

Sealing plugsVST M20
Sealing plugs - VST M20

Sealing plugs

VST M20

Productnumber 23142001

Sealing range 8 - 13,5 mm

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

Sealing plugsVST M25
Sealing plugs - VST M25

Sealing plugs

VST M25

Productnumber 23142501

Sealing range 9 - 16 mm

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

Double-membrane sealsDMS M20/sw
Double-membrane seals - DMS M20/sw

Double-membrane seals

DMS M20/sw

Productnumber 26002001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20/w
Double-membrane seals - DMS M20/w

Double-membrane seals

DMS M20/w

Productnumber 26012001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25/w
Double-membrane seals - DMS M25/w

Double-membrane seals

DMS M25/w

Productnumber 26012501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25
Double-membrane seals - DMS M25

Double-membrane seals

DMS M25

Productnumber 26042501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Ventilation sealBST M20/sw
Ventilation seal - BST M20/sw

Ventilation seal

BST M20/sw

Productnumber 26202001

Black

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

Ventilation sealBST M20
Ventilation seal - BST M20

Ventilation seal

BST M20

Productnumber 26242001

Grey

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

Conduit connectorRST M20
Conduit connector - RST M20

Conduit connector

RST M20

Productnumber 28842001

for conduits with an external diameter of 20 mm

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

Conduit connectorRST M25
Conduit connector - RST M25

Conduit connector

RST M25

Productnumber 28842501

for conduits with an external diameter of 25 mm

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

Terminal blockAbox 060 KLS-6²
Terminal block - Abox 060 KLS-6²

Terminal block

Abox 060 KLS-6²

Productnumber 84000601

5-pole - 6 mm²

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

Sealing kitAbox PST
Sealing kit - Abox PST

Sealing kit

Abox PST

Productnumber 89001001

for junction boxes Abox/Abox-i 025 to 100, (from Abox/Abox-i 160,...

Sealing set

Mounting plateAbox 060 MPI
Mounting plate - Abox 060 MPI

Mounting plate

Abox 060 MPI

Productnumber 89500601

for Abox/Abox-i 060

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws

Similar products

Junction boxAbox 060-L
Junction box - Abox 060-L

Junction box

Abox 060-L

Productnumber 80690701

grey, without terminals

Junction box, protection class IP54/IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE...

Junction boxAbox 060-6²
Junction box - Abox 060-6²

Junction box

Abox 060-6²

Productnumber 80640701

grey, with raised screw terminal, 5-pole - 6 mm² (4 x 2.5² / 4 x 4² /...

Junction box, protection class IP54/IP65, nominal cross-section 6 mm², Ui=690 V AC, certified by VDE...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!