#75143401 | Dimensions: 300 x 400 x 180 mm

cabinet

GEOS-S 3040-18-to/sw

Cabinet, suitable for installation in harsh environments and in exposed outside areas, box and frame: glass-fibre reinforced polycarbonate, black, similar to RAL 9005, door: Polycarbonate.
Twist...

read more

Color variants

Configure

Description

Cabinet, suitable for installation in harsh environments and in exposed outside areas, box and frame: glass-fibre reinforced polycarbonate, black, similar to RAL 9005, door: Polycarbonate.
Twist lock with 3mm double-bit insert (interchangeable) in accordance to DIN 43668

with transparent door

Technical Data

electrical characteristics

Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1500 V
Protection class II
Type of protection IP66/IP67/IP69
vented no
UL Type Rating 4X, 12/12K

Colours

Base unit colour black
Cover colour transparent

Dimensions

Width 300 mm
Length 400 mm
Height 180 mm
Inner length 371 mm
Inner width 271 mm
Inner height 158 mm
Weight 3.07 kg

Material characteristics

UV-resistant yes
Halogen free yes
Burning behaviour in accordance with UL 50/UL 746C comparable with 5VA
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK09
Sealable no
Flange variant no
Stackable no
Stop system 2-point installation, twist lock
with fastening points in the cover yes
Type of top part Door
Locking insert Double-bit, 3 mm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902679751
ETIM Class EC000261
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Entry material not relevant
Sealing material Silicone
Cover screw material Polyamide, glass-fibre reinforced

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15)
Test mark UL-EU (EN 62208)
Test mark UL-EU (EN 61439-1/-2)
Test mark UL-EU (EN 61439-1/-3)
Test mark UL-EU (EN 61439-1 & EN IEC 61439-7)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Outer packaging

EAN / GTIN 4013902679751
Width 0.405 m
Weight 3.5423 kg
Height 0.195 m
Quantity 1 pieces
Depth 0.325 m

Pallet

EAN / GTIN 4013902679768
Width 0.8 m
Weight 190.5904 kg
Height 1.99 m
Quantity 48 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Mounting plateGEOS MPI-3040
Mounting plate - GEOS MPI-3040

Mounting plate

GEOS MPI-3040

Productnumber 72000401

for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22

Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional...

Mounting plateGEOS MPS-3040
Mounting plate - GEOS MPS-3040

Mounting plate

GEOS MPS-3040

Productnumber 72001401

for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22

Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting...

Standard railGEOS NS35-250
Standard rail - GEOS NS35-250

Standard rail

GEOS NS35-250

Productnumber 72003101

for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Standard railGEOS NS35-350
Standard rail - GEOS NS35-350

Standard rail

GEOS NS35-350

Productnumber 72003201

for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Mounting holderGEOS MH-18
Mounting holder - GEOS MH-18

Mounting holder

GEOS MH-18

Productnumber 72002201

for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18

Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...

mounting holder setGEOS MHU-18
mounting holder set - GEOS MHU-18

mounting holder set

GEOS MHU-18

Productnumber 72002601

for GEOS-L/S 3030-18, GEOS-L/S 3040-18, GEOS-S 4030-18

Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various...

Partition wallGEOS-S TW 30-18
Partition wall - GEOS-S TW 30-18

Partition wall

GEOS-S TW 30-18

Productnumber 72203201

for GEOS-S 3030-18, GEOS-S 3040-18, GEOS-S 4030-18

Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure

Partition wallGEOS-S TW 40-18
Partition wall - GEOS-S TW 40-18

Partition wall

GEOS-S TW 40-18

Productnumber 72203401

for GEOS-S 3040-18, GEOS-S 4030-18

Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure

internal doorGEOS-S IT 3040
internal door - GEOS-S IT 3040

internal door

GEOS-S IT 3040

Productnumber 72200401

for GEOS-S 3040

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and...

Contact protection moduleGEOS-S BSM 3040-9
Contact protection module - GEOS-S BSM 3040-9

Contact protection module

GEOS-S BSM 3040-9

Productnumber 72208701

for GEOS-S 3040-18 to 22, 9 TE, single-row

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 3040
Contact protection module - GEOS-S BSM 3040

Contact protection module

GEOS-S BSM 3040

Productnumber 72208801

for GEOS-S 3040-18 to 22, smooth, without breakthroughs

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 3040-9/2
Contact protection module - GEOS-S BSM 3040-9/2

Contact protection module

GEOS-S BSM 3040-9/2

Productnumber 72209701

for GEOS-S 3040-18 to 22, 18 TE, double-row. Set consisting of 2 x...

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Installation board doorGEOS-S EPT 3040
Installation board door - GEOS-S EPT 3040

Installation board door

GEOS-S EPT 3040

Productnumber 72202401

for GEOS-S 3040-18 to 22

Installation board made of insulating material for the door of GEOS cabinets, incl. fixing screws,...

External fixing lugGEOS ABL-10
External fixing lug - GEOS ABL-10

External fixing lug

GEOS ABL-10

Productnumber 72002001

Wall distance 10 mm

Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.

External fixing lugGEOS ABL-40
External fixing lug - GEOS ABL-40

External fixing lug

GEOS ABL-40

Productnumber 72002101

Wall distance 40 mm

Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.

External fixing lugGEOS ABL-10/ES
External fixing lug - GEOS ABL-10/ES

External fixing lug

GEOS ABL-10/ES

Productnumber 72007501

Wall distance 10 mm

External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...

External fixing lugGEOS ABL-40/ES
External fixing lug - GEOS ABL-40/ES

External fixing lug

GEOS ABL-40/ES

Productnumber 72007601

Wall distance 40 mm

External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...

Mast clamp setGEOS MSS-30
Mast clamp set - GEOS MSS-30

Mast clamp set

GEOS MSS-30

Productnumber 72005001

mounting on the 300mm enclosure side

Mast clamp set made of hot-dip galvanized steel, set = 2 pieces

Mast clamp setGEOS MSS-40
Mast clamp set - GEOS MSS-40

Mast clamp set

GEOS MSS-40

Productnumber 72005101

mounting on the 400mm enclosure side

Mast clamp set made of hot-dip galvanized steel, set = 2 pieces

Screw clamp setSRS 60-90
Screw clamp set - SRS 60-90

Screw clamp set

SRS 60-90

Productnumber 72004001

for mast diameters from 60 to 90mm

Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...

Screw clamp setSRS 90-150
Screw clamp set - SRS 90-150

Screw clamp set

SRS 90-150

Productnumber 72004101

for mast diameters from 90 to 150mm

Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...

Screw clamp setSRS 150-210
Screw clamp set - SRS 150-210

Screw clamp set

SRS 150-210

Productnumber 72004201

for mast diameters from 150 to 210mm

Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...

Design plateGEOS DP-3040
Design plate - GEOS DP-3040

Design plate

GEOS DP-3040

Productnumber 72013101

for covering the rear side of GEOS 3040 enclosure when using the GEOS...

Design plate made of V2A stainless steel, 1 piece

Mounting plateGEOS MPI-3030
Mounting plate - GEOS MPI-3030

Mounting plate

GEOS MPI-3030

Productnumber 72000301

for GEOS-L/S 3030-18 to 22

Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional...

Mounting plateGEOS MPS-3030
Mounting plate - GEOS MPS-3030

Mounting plate

GEOS MPS-3030

Productnumber 72001301

for GEOS-L/S 3030-18 to 22

Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting...

Standard railGEOS NS35/15-250
Standard rail - GEOS NS35/15-250

Standard rail

GEOS NS35/15-250

Productnumber 72003601

for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Standard railGEOS NS35/15-350
Standard rail - GEOS NS35/15-350

Standard rail

GEOS NS35/15-350

Productnumber 72003701

for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Standard railGEOS NS35-200
Standard rail - GEOS NS35-200

Standard rail

GEOS NS35-200

Productnumber 72008101

for GEOS-L/S 3030, GEOS-L/S 3040, length 200 mm, height 7.5 mm

Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...

Standard railGEOS NS35-300
Standard rail - GEOS NS35-300

Standard rail

GEOS NS35-300

Productnumber 72008201

for GEOS-L/S 3040, GEOS-L/S 4050, length 300 mm, height 7.5 mm

Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...

carrying frameGEOS TGS 3040-2
carrying frame - GEOS TGS 3040-2

carrying frame

GEOS TGS 3040-2

Productnumber 72006201

2-row, 12 modules, standard rails  35 x 7.5 mm, for assembly in...

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...

carrying frameGEOS TGS NS35/15 3040-2
carrying frame - GEOS TGS NS35/15 3040-2

carrying frame

GEOS TGS NS35/15 3040-2

Productnumber 72007201

2-row, 12 modules, standard rails 35 x 15 mm, for mounting in GEOS-L...

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...

mounting holder setGEOS MH-18 NS35/15
mounting holder set - GEOS MH-18 NS35/15

mounting holder set

GEOS MH-18 NS35/15

Productnumber 72002401

for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18

Mounting holder set, for tool-free mounting of standard rails 35 x 15 mm and mounting plates at...

mounting plate interior frameGEOS-S EPR 3040/4030
mounting plate interior frame - GEOS-S EPR 3040/4030

mounting plate interior frame

GEOS-S EPR 3040/4030

Productnumber 72201401

for GEOS-S 3040-18 to 22 and GEOS-S 4030-18 to 22

Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws,...

Screw setGEOS-S 3040/4030 S
Screw set - GEOS-S 3040/4030 S

Screw set

GEOS-S 3040/4030 S

Productnumber 72204101

for cabinet GEOS-S 3040 and GEOS-S 4030 as replacement need

Cabinet cover screws set

quick closingGEOS-S 3040/4030 SV
quick closing - GEOS-S 3040/4030 SV

quick closing

GEOS-S 3040/4030 SV

Productnumber 72204401

for cabinet GEOS-S 3040 and GEOS-S 4030 as replacement need

Cabinet quick closing set

twist lock setGEOS-S DRS-DB/3
twist lock set - GEOS-S DRS-DB/3

twist lock set

GEOS-S DRS-DB/3

Productnumber 72205001

Double-bit 3 mm mandrel

Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces

twist lock setGEOS-S DRS-DB/5
twist lock set - GEOS-S DRS-DB/5

twist lock set

GEOS-S DRS-DB/5

Productnumber 72205101

Double-bit 5 mm mandrel

Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces

twist lock setGEOS-S DRS-VK/8
twist lock set - GEOS-S DRS-VK/8

twist lock set

GEOS-S DRS-VK/8

Productnumber 72205201

Square 8 mm

Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces

twist lock setGEOS-S DRS-DK/8
twist lock set - GEOS-S DRS-DK/8

twist lock set

GEOS-S DRS-DK/8

Productnumber 72205301

Triangle 8 mm

Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces

twist lock setGEOS-S DRS-KB
twist lock set - GEOS-S DRS-KB

twist lock set

GEOS-S DRS-KB

Productnumber 72205401

Toggle handle

Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces

twist lock setGEOS-S DRS-SZ
twist lock set - GEOS-S DRS-SZ

twist lock set

GEOS-S DRS-SZ

Productnumber 72205501

Countersunk slot

Twist lock set with key for installation in GEOS-S control cabinets, set = 2 pieces

door stopGEOS-S TFS
door stop - GEOS-S TFS

door stop

GEOS-S TFS

Productnumber 72207001

for GEOS-S cabinets

Door stop for fixing the open cabinet door in two possible positions

Interior lighting setGEOS-S IBS 3040/4030
Interior lighting set - GEOS-S IBS 3040/4030

Interior lighting set

GEOS-S IBS 3040/4030

Productnumber 72206401

for GEOS-S 3040/4030

Interior lighting set for lighting the interior of GEOS-S-control cabinets, including door contact...

Power supplyNT-35-24
Power supply - NT-35-24

Power supply

NT-35-24

Productnumber 72212001

Mains supply unit for assembly on NS35 standard rail. Input voltage 85V to 264 V AC, output voltage...

Ventilation element setBEL Air M40/gn
Ventilation element set - BEL Air M40/gn

Ventilation element set

BEL Air M40/gn

Productnumber 26344001

M40, set = 2 pcs., air exchange rate: 30 l / day / set

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

Stepped drill LFR
Stepped drill  - LFR

Stepped drill

LFR

Productnumber 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

Hole cutter

Hole cutterLFR M40
Hole cutter - LFR M40

Hole cutter

LFR M40

Productnumber 19540001

Hole cutter for hand and upright drills, high-quality industrial grade...

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

Hole cutterLFR M50
Hole cutter - LFR M50

Hole cutter

LFR M50

Productnumber 19550001

Hole cutter for hand and upright drills, high-quality industrial grade...

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

Hole cutterLFR M63
Hole cutter - LFR M63

Hole cutter

LFR M63

Productnumber 19563001

Hole cutter for hand and upright drills, high-quality industrial grade...

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

Double-membrane sealsDMS M16/sw
Double-membrane seals - DMS M16/sw

Double-membrane seals

DMS M16/sw

Productnumber 26001601

Sealing range 5 - 9 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20/sw
Double-membrane seals - DMS M20/sw

Double-membrane seals

DMS M20/sw

Productnumber 26002001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25/sw
Double-membrane seals - DMS M25/sw

Double-membrane seals

DMS M25/sw

Productnumber 26002501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M32/sw
Double-membrane seals - DMS M32/sw

Double-membrane seals

DMS M32/sw

Productnumber 26003201

Sealing range 13 - 21 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Cable glandKVR M12 LG-MGM/sw
Cable gland - KVR M12 LG-MGM/sw

Cable gland

KVR M12 LG-MGM/sw

Productnumber 22901201

Sealing range 2 - 6,5 mm, Thread length 12 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M16 LG-MGM/sw
Cable gland - KVR M16 LG-MGM/sw

Cable gland

KVR M16 LG-MGM/sw

Productnumber 22901601

Sealing range 4 - 10 mm, Thread length 12 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M20 LG-MGM/sw
Cable gland - KVR M20 LG-MGM/sw

Cable gland

KVR M20 LG-MGM/sw

Productnumber 22902001

Sealing range 6 - 12 mm, Thread length 15 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M25 LG-MGM/sw
Cable gland - KVR M25 LG-MGM/sw

Cable gland

KVR M25 LG-MGM/sw

Productnumber 22902501

Sealing range 9 - 16 mm, Thread length 15 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M32 LG-MGM/sw
Cable gland - KVR M32 LG-MGM/sw

Cable gland

KVR M32 LG-MGM/sw

Productnumber 22903201

Sealing range 11 - 21 mm, Thread length 15 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M40 LG-MGM/sw
Cable gland - KVR M40 LG-MGM/sw

Cable gland

KVR M40 LG-MGM/sw

Productnumber 22904001

Sealing range 16 - 28 mm, Thread length 18 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Cable glandKVR M50 LG-MGM/sw
Cable gland - KVR M50 LG-MGM/sw

Cable gland

KVR M50 LG-MGM/sw

Productnumber 22905001

Sealing range 21 - 34.5 mm, thread length 13 mm

Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...

Ventilation sealBST M20/sw
Ventilation seal - BST M20/sw

Ventilation seal

BST M20/sw

Productnumber 26202001

Black

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

AIR ventilation elementBEL Air active M40 12-1/gr new
AIR ventilation element - BEL Air active M40 12-1/gr

AIR ventilation element

BEL Air active M40 12-1/gr

Productnumber 26541101

12 V DC, performance class 1, grey

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

AIR ventilation elementBEL Air active M40 24-1/gr new
AIR ventilation element - BEL Air active M40 24-1/gr

AIR ventilation element

BEL Air active M40 24-1/gr

Productnumber 26541201

24 V DC, performance class 1, grey

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

Ventilation element setBEL Air M40/sw new
Ventilation element set - BEL Air M40/sw

Ventilation element set

BEL Air M40/sw

Productnumber 26304001

black, M40, set = 2 pcs., air exchange rate: 30 l / day / set

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

Similar products

cabinetGEOS-S 3040-18-o/sw new
cabinet - GEOS-S 3040-18-o/sw

cabinet

GEOS-S 3040-18-o/sw

Productnumber 75043401

with black door

Cabinet, suitable for installation in harsh environments and in exposed outside areas, box and...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!