Description
Empty enclosure, suitable for installation in harsh environments and in unprotected outdoor areas, Box: fibreglass-reinforced polycarbonate, black, similar to RAL 9005, Cover: Polycarbonate
with transparent door
#74174501 | Dimensions: 400 x 500 x 226 mm
Empty enclosure
Empty enclosure, suitable for installation in harsh environments and in unprotected outdoor areas, Box: fibreglass-reinforced polycarbonate, black, similar to RAL 9005, Cover: Polycarbonate
with transparent door
| Rated insulation voltage AC | 1000 V |
|---|---|
| Rated insulation voltage DC | 1500 V |
| Protection class | II |
| Type of protection | IP66/IP67/IP69 |
| vented | no |
| UL Type Rating | 4X, 12/12K |
| Base unit colour | black |
|---|---|
| Cover colour | transparent |
| Width | 400 mm |
|---|---|
| Length | 500 mm |
| Height | 226 mm |
| Inner length | 471 mm |
| Inner width | 371 mm |
| Inner height | 204 mm |
| Weight | 3.71 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Burning behaviour in accordance with UL 50/UL 746C | comparable with 5VA |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of fastening | Wall/ceiling mounting |
|---|---|
| Impact strength | IK09 |
| Sealable | yes |
| Flange variant | no |
| Stackable | yes |
| with fastening points in the cover | yes |
| Type of top part | Cover |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -35 °C |
| Max. ambient temperature | 80 °C |
| 24h ambient temperature | 60 °C |
| Installation location | unprotected outdoor areas |
| EAN | 4013902679553 |
|---|---|
| ETIM Class | EC000261 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate, glass-fibre reinforced |
|---|---|
| Cover material | Polycarbonate |
| Entry material | not relevant |
| Sealing material | Silicone |
| Cover screw material | Polyamide, glass-fibre reinforced |
| Test mark | UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15) |
|---|---|
| Test mark | UL-EU (EN 62208) |
| Test mark | UL-EU (EN 61439-1/-2) |
| Test mark | UL-EU (EN 61439-1/-3) |
| Test mark | UL-EU (EN 61439-1 & EN IEC 61439-7) |
| Test mark | DLG (Ammonia resistance) |
| Test mark | DNV (Class: Ships and Offshore Installations) |
| EAN / GTIN | 4013902679553 |
|---|---|
| Width | 0.51 m |
| Weight | 4.36 kg |
| Height | 0.305 m |
| Quantity | 1 pieces |
| Depth | 0.43 m |
| EAN / GTIN | 4013902679560 |
|---|---|
| Width | 0.8 m |
| Weight | 126.64 kg |
| Height | 1.93 m |
| Quantity | 24 pieces |
| Depth | 1.2 m |
CE Declaration DE/EN/PL pdf (75 KB)
UL-EU Certificate (EN IEC 61439-2) EN pdf (401 KB)
UKCA Declaration EN pdf (50 KB)
UL-EU Certificate (EN 62208) EN pdf (256 KB)
UL-EU Certificate (EN 61439-3) EN pdf (258 KB)
DNV Certificate EN pdf (200 KB)
Manufacturer Declaration DE/EN pdf (680 KB)
CE Declaration DE/EN/FR pdf (62 KB)
Tender text
(74174501.TXT 934 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
GEOS MPI-4050
Productnumber 72000501
for GEOS-L/S 4050-22, GEOS-S 5040-22
Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional...
Mounting plate
GEOS MPS-4050
Productnumber 72001501
for GEOS-L/S 4050-22, GEOS-S 5040-22
Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting...
Standard rail
GEOS NS35-250
Productnumber 72003101
for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...
Standard rail
GEOS NS35-327
Productnumber 72003401
Length 327 mm, Height 7.5 mm
Standard rail in accordance to DIN EN 60715, width 35 mm at heights 7.5 and 15 mm, incl. fastening...
Standard rail
GEOS NS35-350
Productnumber 72003201
for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...
Standard rail
GEOS NS35-450
Productnumber 72003301
for GEOS-L/S 4050, GEOS-S 5040, length 450 mm, height 7.5 mm
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...
Mounting holder
GEOS MH-22
Productnumber 72002301
for GEOS-L/-S 3030-22, GEOS-L/-S 3040-22, GEOS-L/-S 4050-22, GEOS-S...
Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...
Standard rail
GEOS NS35/15-250
Productnumber 72003601
for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...
Standard rail
GEOS NS35/15-350
Productnumber 72003701
for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...
Standard rail
GEOS NS35/15-450
Productnumber 72003801
for GEOS-L/S 4050, GEOS-S 5040, length 450 mm, height 15 mm
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...
mounting holder set
GEOS MH-22 NS35/15
Productnumber 72002501
for GEOS-L/S 3030-22, GEOS-L/S 3040-22, GEOS-L/S 4050-22, GEOS-S...
Mounting holder set, for tool-free mounting of standard rails 35 x 15 mm and mounting plates at...
Standard rail
GEOS NS35-300
Productnumber 72008201
for GEOS-L/S 3040, GEOS-L/S 4050, length 300 mm, height 7.5 mm
Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...
Standard rail
GEOS NS35-400
Productnumber 72008301
for GEOS-L/-S 4050, length 400 mm, height 7.5 mm
Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...
mounting holder set
GEOS MHU-22
Productnumber 72002701
for GEOS-L/S 3030-22, GEOS-L/S 3040-22, GEOS-L/S 4050-22, GEOS-S...
Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various...
mounting holder set
GEOS-L MHH-22
Productnumber 72102301
for GEOS-L 3030-22, GEOS-L 3040-22, GEOS-L 4050-22
Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...
carrying frame
GEOS TGS 4050-3
Productnumber 72006401
3-row, 18 modules, standard rails 35 x 7.5 mm, for mounting in GEOS-L...
Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...
carrying frame
GEOS TGS NS35/15 4050-3
Productnumber 72007401
3-row, 18 modules, standard rails 35 x 15 mm, for mounting in GEOS-L...
Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...
Shock protection
GEOS-L BSA 4050-3
Productnumber 72105401
3 row, 54 modules, for mounting in GEOS-L 4050 empty enclosure
Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...
carrying frame
GEOS TGS 4050-2
Productnumber 72006501
2-row, 21 modules, standard rails 35 x 7.5 mm, for mounting in GEOS-L...
Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...
carrying frame
GEOS TGS NS35/15 4050-2
Productnumber 72007301
2-row, 21 modules, standard rails 35 x 15 mm, for mounting in GEOS-L...
Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...
Shock protection
GEOS-L BSA 4050-2
Productnumber 72105501
2 row, 42 modules, for mounting in GEOS-L 4050 empty enclosure
Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...
Mounting plate
GEOS-L EP-4050
Productnumber 72101501
for GEOS-L 4050-22
Installation board made of insulating material for empty enclosure, incl. fixing screws, for...
Partition wall
GEOS-L TW 40-22
Productnumber 72103501
for GEOS-L 3040-22, GEOS-L 4050-22
Partition wall made of insulating material for empty enclosure incl. carriers, to divide the...
Partition wall
GEOS-L TW 50-22
Productnumber 72103601
for GEOS-L 4050-22
Partition wall made of insulating material for empty enclosure incl. carriers, to divide the...
Mounting plate
GEOS-L EPD-4050
Productnumber 72101801
for GEOS-L 4050-22
Installation board made of insulating material for mounting on the inside of the cover of empty...
quick closing
GEOS-L 4050 SV
Productnumber 72104301
for empty enclosure GEOS-L 4050 as replacement need
Empty enclosure quick closing set
Cover screw set
GEOS-L 4050 DS
Productnumber 72104101
for empty enclosure GEOS-L 4050 as replacement need
Empty enclosure cover screws set
Cover screw set
GEOS-L 4050 DS/DK
Productnumber 72104501
for empty enclosure GEOS-L 4050
Cover screws set with safety function for GEOS-L empty enclosure, 8mm triangular headform
Cover retainer
GEOS-L DVS
Productnumber 72103701
For cover locks with GEOS empty enclosures, prevents cover from...
Cover retainer made of stainless steel with fastening screws, mountable retroactively
External fixing lug
GEOS ABL-10
Productnumber 72002001
Wall distance 10 mm
Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.
External fixing lug
GEOS ABL-40
Productnumber 72002101
Wall distance 40 mm
Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.
External fixing lug
GEOS ABL-10/ES
Productnumber 72007501
Wall distance 10 mm
External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...
External fixing lug
GEOS ABL-40/ES
Productnumber 72007601
Wall distance 40 mm
External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...
Mast clamp set
GEOS MSS-40
Productnumber 72005101
mounting on the 400mm enclosure side
Mast clamp set made of hot-dip galvanized steel, set = 2 pieces
Mast clamp set
GEOS MSS-50
Productnumber 72005201
mounting on the 500mm enclosure side
Mast clamp set made of hot-dip galvanized steel, set = 2 pieces
Screw clamp set
SRS 60-90
Productnumber 72004001
for mast diameters from 60 to 90mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...
Screw clamp set
SRS 90-150
Productnumber 72004101
for mast diameters from 90 to 150mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...
Screw clamp set
SRS 150-210
Productnumber 72004201
for mast diameters from 150 to 210mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...
Design plate
GEOS DP-4050
Productnumber 72013201
for covering the rear side of GEOS 4050 enclosure when using the GEOS...
Design plate made of V2A stainless steel, 1 piece
Ventilation element set
BEL Air M40/gn
Productnumber 26344001
M40, set = 2 pcs., air exchange rate: 30 l / day / set
BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...
Stepped drill
LFR
Productnumber 19599501
through opening: M16-32, drill hole: 16.5-32.5 mm
Hole cutter
Hole cutter
LFR M40
Productnumber 19540001
Hole cutter for hand and upright drills, high-quality industrial grade...
Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...
Hole cutter
LFR M50
Productnumber 19550001
Hole cutter for hand and upright drills, high-quality industrial grade...
Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...
Hole cutter
LFR M63
Productnumber 19563001
Hole cutter for hand and upright drills, high-quality industrial grade...
Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...
Double-membrane seals
DMS M16/sw
Productnumber 26001601
Sealing range 5 - 9 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M20/sw
Productnumber 26002001
Sealing range 7 - 13 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M25/sw
Productnumber 26002501
Sealing range 9 - 17 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M32/sw
Productnumber 26003201
Sealing range 13 - 21 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Cable gland
KVR M12 LG-MGM/sw
Productnumber 22901201
Sealing range 2 - 6,5 mm, Thread length 12 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Cable gland
KVR M16 LG-MGM/sw
Productnumber 22901601
Sealing range 4 - 10 mm, Thread length 12 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Cable gland
KVR M20 LG-MGM/sw
Productnumber 22902001
Sealing range 6 - 12 mm, Thread length 15 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Cable gland
KVR M25 LG-MGM/sw
Productnumber 22902501
Sealing range 9 - 16 mm, Thread length 15 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Cable gland
KVR M32 LG-MGM/sw
Productnumber 22903201
Sealing range 11 - 21 mm, Thread length 15 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Cable gland
KVR M40 LG-MGM/sw
Productnumber 22904001
Sealing range 16 - 28 mm, Thread length 18 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Cable gland
KVR M50 LG-MGM/sw
Productnumber 22905001
Sealing range 21 - 34.5 mm, thread length 13 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Ventilation seal
BST M20/sw
Productnumber 26202001
Black
Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...
AIR ventilation element
BEL Air active M40 12-1/gr
Productnumber 26541101
12 V DC, performance class 1, grey
Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...
AIR ventilation element
BEL Air active M40 24-1/gr
Productnumber 26541201
24 V DC, performance class 1, grey
Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...
Ventilation element set
BEL Air M40/sw
Productnumber 26304001
black, M40, set = 2 pcs., air exchange rate: 30 l / day / set
BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...
Empty enclosure
GEOS-L 4050-22-o/sw
Productnumber 74274501
with black cover
Empty enclosure, suitable for installation in harsh environments and in unprotected outdoor areas,...