#72174501 | Dimensions: 400 x 500 x 226 mm

cabinet

GEOS-S 4050-22-to/SH

Cabinet, suitable for installation in harsh environments and in exposed outside areas, box and frame: glass-fibre reinforced polycarbonate, grey, similar to RAL 7035, door: Polycarbonate.
Swivel...

read more

Color variants

Configure

Description

Cabinet, suitable for installation in harsh environments and in exposed outside areas, box and frame: glass-fibre reinforced polycarbonate, grey, similar to RAL 7035, door: Polycarbonate.
Swivel lever for inserting profile-cylinders in accordance to DIN 18252

with transparent door

Technical Data

electrical characteristics

Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1500 V
Protection class II
Type of protection IP66/IP67/IP69
vented no
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 400 mm
Length 500 mm
Height 226 mm
Inner length 471 mm
Inner width 371 mm
Inner height 204 mm
Weight 6.279 kg

Material characteristics

UV-resistant yes
Halogen free yes
Burning behaviour in accordance with UL 50/UL 746C comparable with 5VA
Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall mounting
Impact strength IK09
Sealable yes
Flange variant no
Stackable no
Stop system 2-point installation, swivel lever
with fastening points in the cover yes
Type of top part Door
Locking insert none

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location unprotected outdoor areas

Sales Information

EAN 4013902646135
ETIM Class EC000261
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Entry material not relevant
Sealing material Silicone
Cover screw material Polyamide, glass-fibre reinforced

Certificates

Test mark UL-EU (EN 62208)
Test mark UL-EU (EN 61439-1/-2)
Test mark UL-EU (EN 61439-1/-3)
Test mark UL-EU (EN 61439-1 & EN IEC 61439-7)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Logistic data

Outer packaging

EAN / GTIN 4013902646135
Width 0.51 m
Weight 7.029 kg
Height 0.305 m
Quantity 1 pieces
Depth 0.43 m

Pallet

EAN / GTIN 4013902646142
Width 0.8 m
Weight 148.522 kg
Height 1.93 m
Quantity 18 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Product videos

Accessories

lock fittings for swivel leverGEOS-S SGA-DB/3
lock fittings for swivel lever - GEOS-S SGA-DB/3

lock fittings for swivel lever

GEOS-S SGA-DB/3

Productnumber 72206001

Double-bit 3 mm mandrel

Profile-cylinders for GEOS-S cabinets with swivel lever

lock fittings for swivel leverGEOS-S SGA-2
lock fittings for swivel lever - GEOS-S SGA-2

lock fittings for swivel lever

GEOS-S SGA-2

Productnumber 72206901

in accordance to DIN 18252, 8 x 45° adjustable, with three keys,...

Profile-cylinders for GEOS-S cabinets with swivel lever

Mounting plateGEOS MPI-4050
Mounting plate - GEOS MPI-4050

Mounting plate

GEOS MPI-4050

Productnumber 72000501

for GEOS-L/S 4050-22, GEOS-S 5040-22

Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional...

Mounting plateGEOS MPS-4050
Mounting plate - GEOS MPS-4050

Mounting plate

GEOS MPS-4050

Productnumber 72001501

for GEOS-L/S 4050-22, GEOS-S 5040-22

Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting...

Standard railGEOS NS35-350
Standard rail - GEOS NS35-350

Standard rail

GEOS NS35-350

Productnumber 72003201

for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Standard railGEOS NS35-450
Standard rail - GEOS NS35-450

Standard rail

GEOS NS35-450

Productnumber 72003301

for GEOS-L/S 4050, GEOS-S 5040, length 450 mm, height 7.5 mm

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Mounting holderGEOS MH-22
Mounting holder - GEOS MH-22

Mounting holder

GEOS MH-22

Productnumber 72002301

for GEOS-L/-S 3030-22, GEOS-L/-S 3040-22, GEOS-L/-S 4050-22, GEOS-S...

Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...

mounting holder setGEOS MHU-22
mounting holder set - GEOS MHU-22

mounting holder set

GEOS MHU-22

Productnumber 72002701

for GEOS-L/S 3030-22, GEOS-L/S 3040-22, GEOS-L/S 4050-22, GEOS-S...

Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various...

Partition wallGEOS-S TW 40-22
Partition wall - GEOS-S TW 40-22

Partition wall

GEOS-S TW 40-22

Productnumber 72203501

for GEOS-S 3040-22, GEOS-S 4030-22, GEOS-S 4050-22, GEOS-S 5040-22

Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure

Partition wallGEOS-S TW 50-22
Partition wall - GEOS-S TW 50-22

Partition wall

GEOS-S TW 50-22

Productnumber 72203601

for GEOS-S 4050-22, GEOS-S 5040-22

Partition wall made of insulating material  for cabinets incl. carriers, to divide the enclosure

internal doorGEOS-S IT 4050
internal door - GEOS-S IT 4050

internal door

GEOS-S IT 4050

Productnumber 72200601

for GEOS-S 4050

Inner door made of insulating material for installation in GEOS cabinets, incl. fixing material and...

Contact protection moduleGEOS-S BSM 4050-15
Contact protection module - GEOS-S BSM 4050-15

Contact protection module

GEOS-S BSM 4050-15

Productnumber 72209101

for GEOS-S 4050-22, 15 TE, single-row, mounting on top/bottom end

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 4050-15/MIT
Contact protection module - GEOS-S BSM 4050-15/MIT

Contact protection module

GEOS-S BSM 4050-15/MIT

Productnumber 72209201

for GEOS-S 4050-22, 15 TE, single-row, mounting in middle

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 4050
Contact protection module - GEOS-S BSM 4050

Contact protection module

GEOS-S BSM 4050

Productnumber 72209301

for GEOS-S 4050-22, smooth, without breakthroughs

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Contact protection moduleGEOS-S BSM 4050-15/3
Contact protection module - GEOS-S BSM 4050-15/3

Contact protection module

GEOS-S BSM 4050-15/3

Productnumber 72209801

for GEOS-S 4050-22, 45 TE, triple-row. Set consisting of 2 x articles...

Contact protection modules for tool-free installation in the frame of GEOS cabinets, grey plastic...

Installation board doorGEOS-S EPT 4050
Installation board door - GEOS-S EPT 4050

Installation board door

GEOS-S EPT 4050

Productnumber 72202601

for GEOS-S 4050-22

Installation board made of insulating material for the door of GEOS cabinets, incl. fixing screws,...

External fixing lugGEOS ABL-10
External fixing lug - GEOS ABL-10

External fixing lug

GEOS ABL-10

Productnumber 72002001

Wall distance 10 mm

Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.

External fixing lugGEOS ABL-40
External fixing lug - GEOS ABL-40

External fixing lug

GEOS ABL-40

Productnumber 72002101

Wall distance 40 mm

Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.

External fixing lugGEOS ABL-10/ES
External fixing lug - GEOS ABL-10/ES

External fixing lug

GEOS ABL-10/ES

Productnumber 72007501

Wall distance 10 mm

External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...

External fixing lugGEOS ABL-40/ES
External fixing lug - GEOS ABL-40/ES

External fixing lug

GEOS ABL-40/ES

Productnumber 72007601

Wall distance 40 mm

External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...

Mast clamp setGEOS MSS-40
Mast clamp set - GEOS MSS-40

Mast clamp set

GEOS MSS-40

Productnumber 72005101

mounting on the 400mm enclosure side

Mast clamp set made of hot-dip galvanized steel, set = 2 pieces

Mast clamp setGEOS MSS-50
Mast clamp set - GEOS MSS-50

Mast clamp set

GEOS MSS-50

Productnumber 72005201

mounting on the 500mm enclosure side

Mast clamp set made of hot-dip galvanized steel, set = 2 pieces

Screw clamp setSRS 60-90
Screw clamp set - SRS 60-90

Screw clamp set

SRS 60-90

Productnumber 72004001

for mast diameters from 60 to 90mm

Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...

Screw clamp setSRS 90-150
Screw clamp set - SRS 90-150

Screw clamp set

SRS 90-150

Productnumber 72004101

for mast diameters from 90 to 150mm

Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...

Screw clamp setSRS 150-210
Screw clamp set - SRS 150-210

Screw clamp set

SRS 150-210

Productnumber 72004201

for mast diameters from 150 to 210mm

Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...

Design plateGEOS DP-4050
Design plate - GEOS DP-4050

Design plate

GEOS DP-4050

Productnumber 72013201

for covering the rear side of GEOS 4050 enclosure when using the GEOS...

Design plate made of V2A stainless steel, 1 piece

Standard railGEOS NS35-250
Standard rail - GEOS NS35-250

Standard rail

GEOS NS35-250

Productnumber 72003101

for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Standard railGEOS NS35-327
Standard rail - GEOS NS35-327

Standard rail

GEOS NS35-327

Productnumber 72003401

Length 327 mm, Height 7.5 mm

Standard rail in accordance to DIN EN 60715, width 35 mm at heights 7.5 and 15 mm, incl. fastening...

Standard railGEOS NS35/15-250
Standard rail - GEOS NS35/15-250

Standard rail

GEOS NS35/15-250

Productnumber 72003601

for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Standard railGEOS NS35/15-350
Standard rail - GEOS NS35/15-350

Standard rail

GEOS NS35/15-350

Productnumber 72003701

for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Standard railGEOS NS35/15-327
Standard rail - GEOS NS35/15-327

Standard rail

GEOS NS35/15-327

Productnumber 72003901

Length 327 mm, Height 15 mm

Standard rail in accordance to DIN EN 60715, width 35 mm at heights 7.5 and 15 mm, incl. fastening...

Standard railGEOS NS35/15-450
Standard rail - GEOS NS35/15-450

Standard rail

GEOS NS35/15-450

Productnumber 72003801

for GEOS-L/S 4050, GEOS-S 5040, length 450 mm, height 15 mm

Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...

Standard railGEOS NS35-300
Standard rail - GEOS NS35-300

Standard rail

GEOS NS35-300

Productnumber 72008201

for GEOS-L/S 3040, GEOS-L/S 4050, length 300 mm, height 7.5 mm

Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...

Standard railGEOS NS35-400
Standard rail - GEOS NS35-400

Standard rail

GEOS NS35-400

Productnumber 72008301

for GEOS-L/-S 4050, length 400 mm, height 7.5 mm

Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...

carrying frameGEOS TGS 4050-3
carrying frame - GEOS TGS 4050-3

carrying frame

GEOS TGS 4050-3

Productnumber 72006401

3-row, 18 modules, standard rails 35 x 7.5 mm, for mounting in GEOS-L...

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...

carrying frameGEOS TGS NS35/15 4050-2
carrying frame - GEOS TGS NS35/15 4050-2

carrying frame

GEOS TGS NS35/15 4050-2

Productnumber 72007301

2-row, 21 modules, standard rails 35 x 15 mm, for mounting in GEOS-L...

Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...

mounting holder setGEOS MH-22 NS35/15
mounting holder set - GEOS MH-22 NS35/15

mounting holder set

GEOS MH-22 NS35/15

Productnumber 72002501

for GEOS-L/S 3030-22, GEOS-L/S 3040-22, GEOS-L/S 4050-22, GEOS-S...

Mounting holder set, for tool-free mounting of standard rails 35 x 15 mm and mounting plates at...

mounting plate interior frameGEOS-S EPR 4050/5040
mounting plate interior frame - GEOS-S EPR 4050/5040

mounting plate interior frame

GEOS-S EPR 4050/5040

Productnumber 72201501

for GEOS-S 4050-22 and GEOS-S 5040-22

Installation board made of insulating material for the frame of GEOS cabinets, incl. fixing screws,...

Screw setGEOS-S 4050/5040 S
Screw set - GEOS-S 4050/5040 S

Screw set

GEOS-S 4050/5040 S

Productnumber 72204201

for cabinet GEOS-S 4050 and GEOS-S 5040 as replacement need

Cabinet cover screws set

quick closingGEOS-S 4050/5040 SV
quick closing - GEOS-S 4050/5040 SV

quick closing

GEOS-S 4050/5040 SV

Productnumber 72204501

for cabinet GEOS-S 4050 and GEOS-S 5040 as replacement need

Cabinet quick closing set

door stopGEOS-S TFS
door stop - GEOS-S TFS

door stop

GEOS-S TFS

Productnumber 72207001

for GEOS-S cabinets

Door stop for fixing the open cabinet door in two possible positions

Interior lighting setGEOS-S IBS 4050/5040
Interior lighting set - GEOS-S IBS 4050/5040

Interior lighting set

GEOS-S IBS 4050/5040

Productnumber 72206501

for GEOS-S 4050/5040

Interior lighting set for lighting the interior of GEOS-S-control cabinets, including door contact...

Power supplyNT-35-24
Power supply - NT-35-24

Power supply

NT-35-24

Productnumber 72212001

Mains supply unit for assembly on NS35 standard rail. Input voltage 85V to 264 V AC, output voltage...

Ventilation element setBEL Air M40/gn
Ventilation element set - BEL Air M40/gn

Ventilation element set

BEL Air M40/gn

Productnumber 26344001

M40, set = 2 pcs., air exchange rate: 30 l / day / set

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

Stepped drill LFR
Stepped drill  - LFR

Stepped drill

LFR

Productnumber 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

Hole cutter

Hole cutterLFR M40
Hole cutter - LFR M40

Hole cutter

LFR M40

Productnumber 19540001

Hole cutter for hand and upright drills, high-quality industrial grade...

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

Hole cutterLFR M50
Hole cutter - LFR M50

Hole cutter

LFR M50

Productnumber 19550001

Hole cutter for hand and upright drills, high-quality industrial grade...

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

Hole cutterLFR M63
Hole cutter - LFR M63

Hole cutter

LFR M63

Productnumber 19563001

Hole cutter for hand and upright drills, high-quality industrial grade...

Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...

Double-membrane sealsDMS M16
Double-membrane seals - DMS M16

Double-membrane seals

DMS M16

Productnumber 26041601

Sealing range 5 - 9 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M20
Double-membrane seals - DMS M20

Double-membrane seals

DMS M20

Productnumber 26042001

Sealing range 7 - 13 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M25
Double-membrane seals - DMS M25

Double-membrane seals

DMS M25

Productnumber 26042501

Sealing range 9 - 17 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M32
Double-membrane seals - DMS M32

Double-membrane seals

DMS M32

Productnumber 26043201

Sealing range 13 - 21 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Double-membrane sealsDMS M32/4
Double-membrane seals - DMS M32/4

Double-membrane seals

DMS M32/4

Productnumber 26043301

Sealing range 3.5 - 6 mm per entry

Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for...

Double-membrane sealsDMS M40
Double-membrane seals - DMS M40

Double-membrane seals

DMS M40

Productnumber 26044001

Sealing range 17 - 28 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

Cable glandKVR M12 LG
Cable gland - KVR M12 LG

Cable gland

KVR M12 LG

Productnumber 24841201

Sealing range 2 - 6,5 mm, Thread length 12 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M16 LG
Cable gland - KVR M16 LG

Cable gland

KVR M16 LG

Productnumber 24841601

Sealing range 4 - 10 mm, Thread length 12 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M20 LG
Cable gland - KVR M20 LG

Cable gland

KVR M20 LG

Productnumber 24842001

Sealing range 6 - 12 mm, Thread length 15 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M25 LG
Cable gland - KVR M25 LG

Cable gland

KVR M25 LG

Productnumber 24842501

Sealing range 9 - 16 mm, Thread length 15 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M32 LG
Cable gland - KVR M32 LG

Cable gland

KVR M32 LG

Productnumber 24843201

Sealing range 11 - 21 mm, Thread length 15 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M40 LG
Cable gland - KVR M40 LG

Cable gland

KVR M40 LG

Productnumber 24844001

Sealing range 16 - 28 mm, Thread length 18 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M50 LG
Cable gland - KVR M50 LG

Cable gland

KVR M50 LG

Productnumber 24845001

Sealing range 21 - 34,5 mm, Thread length 18 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

Cable glandKVR M12 LG-MGM
Cable gland - KVR M12 LG-MGM

Cable gland

KVR M12 LG-MGM

Productnumber 22941201

Sealing range 2 - 6,5 mm, Thread length 12 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Cable glandKVR M16 LG-MGM
Cable gland - KVR M16 LG-MGM

Cable gland

KVR M16 LG-MGM

Productnumber 22941601

Sealing range 4 - 10 mm, Thread length 12 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Cable glandKVR M20 LG-MGM
Cable gland - KVR M20 LG-MGM

Cable gland

KVR M20 LG-MGM

Productnumber 22942001

Sealing range 6 - 12 mm, Thread length 15 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Cable glandKVR M25 LG-MGM
Cable gland - KVR M25 LG-MGM

Cable gland

KVR M25 LG-MGM

Productnumber 22942501

Sealing range 9 - 16 mm, Thread length 15 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Cable glandKVR M32 LG-MGM
Cable gland - KVR M32 LG-MGM

Cable gland

KVR M32 LG-MGM

Productnumber 22943201

Sealing range 11 - 21 mm, Thread length 15 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Cable glandKVR M40 LG-MGM
Cable gland - KVR M40 LG-MGM

Cable gland

KVR M40 LG-MGM

Productnumber 22944001

Sealing range 16 - 28 mm, Thread length 18 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Cable glandKVR M50 LG-MGM
Cable gland - KVR M50 LG-MGM

Cable gland

KVR M50 LG-MGM

Productnumber 22945001

Sealing range 21 - 34,5 mm, Thread length 18 mm

Cable gland, IP68/IP69* with strain relief, long connection thread, M_ x 1.5 mm, with lock nut,...

Cable glandKVR M63-MGM
Cable gland - KVR M63-MGM

Cable gland

KVR M63-MGM

Productnumber 22746301

Sealing range 30- 44,5 mm, Thread length 17 mm

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

Ventilation sealBST M20
Ventilation seal - BST M20

Ventilation seal

BST M20

Productnumber 26242001

Grey

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

AIR ventilation elementBEL Air active M40 12-1/gr new
AIR ventilation element - BEL Air active M40 12-1/gr

AIR ventilation element

BEL Air active M40 12-1/gr

Productnumber 26541101

12 V DC, performance class 1, grey

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

AIR ventilation elementBEL Air active M40 24-1/gr new
AIR ventilation element - BEL Air active M40 24-1/gr

AIR ventilation element

BEL Air active M40 24-1/gr

Productnumber 26541201

24 V DC, performance class 1, grey

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

Ventilation element setBEL Air M40/gr new
Ventilation element set - BEL Air M40/gr

Ventilation element set

BEL Air M40/gr

Productnumber 26354001

grey, M40, set = 2 pcs., air exchange rate: 30 l / day / set

BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...

Similar products

cabinetGEOS-S 4050-22-o/SH
cabinet - GEOS-S 4050-22-o/SH

cabinet

GEOS-S 4050-22-o/SH

Productnumber 72074501

with grey door

Cabinet, suitable for installation in harsh environments and in exposed outside areas, box and...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist