Description
Empty enclosure, suitable for installation in harsh environments and in unprotected outdoor areas, Box: fibreglass-reinforced polycarbonate, black, similar to RAL 9005, Cover: Polycarbonate
with transparent lid
#74143401 | Dimensions: 300 x 400 x 180 mm
Empty enclosure
Empty enclosure, suitable for installation in harsh environments and in unprotected outdoor areas, Box: fibreglass-reinforced polycarbonate, black, similar to RAL 9005, Cover: Polycarbonate
with transparent lid
| Rated insulation voltage AC | 1000 V |
|---|---|
| Rated insulation voltage DC | 1500 V |
| Protection class | II |
| Type of protection | IP66/IP67/IP69 |
| vented | no |
| UL Type Rating | 4X, 12/12K |
| Base unit colour | black |
|---|---|
| Cover colour | transparent |
| Width | 300 mm |
|---|---|
| Length | 400 mm |
| Height | 180 mm |
| Inner length | 371 mm |
| Inner width | 271 mm |
| Inner height | 158 mm |
| Weight | 2.31 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Burning behaviour in accordance with UL 50/UL 746C | comparable with 5VA |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of fastening | Wall/ceiling mounting |
|---|---|
| Impact strength | IK09 |
| Sealable | yes |
| Flange variant | no |
| Stackable | yes |
| with fastening points in the cover | yes |
| Type of top part | Cover |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -35 °C |
| Max. ambient temperature | 80 °C |
| 24h ambient temperature | 60 °C |
| Installation location | unprotected outdoor areas |
| EAN | 4013902679492 |
|---|---|
| ETIM Class | EC000261 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate, glass-fibre reinforced |
|---|---|
| Cover material | Polycarbonate |
| Entry material | not relevant |
| Sealing material | Silicone |
| Cover screw material | Polyamide, glass-fibre reinforced |
| Test mark | UL (UL 50 & CSA 22.2 No. 94.1-15, UL 50E & CSA C22.2 No. 94.2-15) |
|---|---|
| Test mark | UL-EU (EN 62208) |
| Test mark | UL-EU (EN 61439-1/-2) |
| Test mark | UL-EU (EN 61439-1/-3) |
| Test mark | UL-EU (EN 61439-1 & EN IEC 61439-7) |
| Test mark | DLG (Ammonia resistance) |
| Test mark | DNV (Class: Ships and Offshore Installations) |
| EAN / GTIN | 4013902679492 |
|---|---|
| Width | 0.405 m |
| Weight | 2.81 kg |
| Height | 0.195 m |
| Quantity | 1 pieces |
| Depth | 0.325 m |
| EAN / GTIN | 4013902679508 |
|---|---|
| Width | 0.8 m |
| Weight | 156.88 kg |
| Height | 1.99 m |
| Quantity | 48 pieces |
| Depth | 1.2 m |
UL-EU Certificate (EN 62208) EN pdf (256 KB)
CE Declaration DE/EN/FR pdf (62 KB)
UL Certificate (UL50 / UL50E) EN pdf (279 KB)
UKCA Declaration EN pdf (50 KB)
DNV Certificate EN pdf (200 KB)
UL-EU Certificate (EN 61439-7) EN pdf (258 KB)
UL-EU Certificate (EN IEC 61439-2) EN pdf (401 KB)
CE Declaration DE/EN/PL pdf (75 KB)
Tender text
(74143401.TXT 932 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
GEOS MPI-3030
Productnumber 72000301
for GEOS-L/S 3030-18 to 22
Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional...
Mounting plate
GEOS MPI-3040
Productnumber 72000401
for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22
Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional...
Mounting plate
GEOS MPS-3030
Productnumber 72001301
for GEOS-L/S 3030-18 to 22
Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting...
Mounting plate
GEOS MPS-3040
Productnumber 72001401
for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22
Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting...
Standard rail
GEOS NS35-250
Productnumber 72003101
for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...
Standard rail
GEOS NS35-350
Productnumber 72003201
for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...
Mounting holder
GEOS MH-18
Productnumber 72002201
for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18
Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...
Standard rail
GEOS NS35/15-250
Productnumber 72003601
for GEOS-L/S 3030, GEOS-L/S 3040, GEOS-S 4030, length 250 mm, height...
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...
Standard rail
GEOS NS35/15-350
Productnumber 72003701
for GEOS-L/S 3040, GEOS-L/S 4050, GEOS-S 5040, length 350 mm, height...
Standard rail in accordance with DIN EN 60715, 35 mm width, height 7.5 and 15 mm, including fixing...
mounting holder set
GEOS MH-18 NS35/15
Productnumber 72002401
for GEOS-L/S 3030-18, GEOS-L/-S 3040-18, GEOS-S 4030-18
Mounting holder set, for tool-free mounting of standard rails 35 x 15 mm and mounting plates at...
Standard rail
GEOS NS35-200
Productnumber 72008101
for GEOS-L/S 3030, GEOS-L/S 3040, length 200 mm, height 7.5 mm
Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...
Standard rail
GEOS NS35-300
Productnumber 72008201
for GEOS-L/S 3040, GEOS-L/S 4050, length 300 mm, height 7.5 mm
Standard rail in accordance to DIN EN 60715, 35 mm wide, incl. fastening screws, for mounting on...
mounting holder set
GEOS MHU-18
Productnumber 72002601
for GEOS-L/S 3030-18, GEOS-L/S 3040-18, GEOS-S 4030-18
Universal mounting holder set, for mounting of standard rail GEOS NS 35-200 to 400 at various...
mounting holder set
GEOS-L MHH-18
Productnumber 72102201
for GEOS-L 3030-18, GEOS-L 3040-18
Mounting holder set, for tool-free mounting of standard rails 35 x 7.5 mm and mounting plates at...
carrying frame
GEOS TGS 3040-2
Productnumber 72006201
2-row, 12 modules, standard rails 35 x 7.5 mm, for assembly in...
Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...
carrying frame
GEOS TGS NS35/15 3040-2
Productnumber 72007201
2-row, 12 modules, standard rails 35 x 15 mm, for mounting in GEOS-L...
Support frame with standard rails width 35 mm, at heights 7.5 and 15 mm, including. fixing screws...
Shock protection
GEOS-L BSA 3040-2
Productnumber 72105201
2 row, 24 modules, for mounting in GEOS-L 3040 empty enclosure
Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...
Mounting plate
GEOS-L EP-3040
Productnumber 72101401
for GEOS-L 3040-18 to 22
Installation board made of insulating material for empty enclosure, incl. fixing screws, for...
Shock protection
GEOS-L BSA 3040-1
Productnumber 72105301
1-row, 18 distribution units, for mounting in GEOS-L 3040 empty...
Protective cover for rail-mounted devices, incl. fixing screws, for mounting in GEOS-L empty...
Partition wall
GEOS-L TW 30-18
Productnumber 72103201
for GEOS-L 3030-18, GEOS-L 3040-18
Partition wall made of insulating material for empty enclosure incl. carriers, to divide the...
Partition wall
GEOS-L TW 40-18
Productnumber 72103401
for GEOS-L 3040-18
Partition wall made of insulating material for empty enclosure incl. carriers, to divide the...
Mounting plate
GEOS-L EPD-3040
Productnumber 72101701
for GEOS-L 3040-18 to 22
Installation board made of insulating material for mounting on the inside of the cover of empty...
quick closing
GEOS-L SV
Productnumber 72104201
for empty enclosure GEOS-L 3030/3040 as replacement need
Empty enclosure quick closing set
Cover screw set
GEOS-L DS/DK
Productnumber 72104401
for empty enclosure GEOS-L 3030/3040
Cover screws set with safety function for GEOS-L empty enclosure, 8mm triangular headform
Cover retainer
GEOS-L DVS
Productnumber 72103701
For cover locks with GEOS empty enclosures, prevents cover from...
Cover retainer made of stainless steel with fastening screws, mountable retroactively
External fixing lug
GEOS ABL-10
Productnumber 72002001
Wall distance 10 mm
Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.
External fixing lug
GEOS ABL-40
Productnumber 72002101
Wall distance 40 mm
Plastic outside fastening lip set, possible mounting angle of 0°, 45° or 90°, black, set = 4 pcs.
External fixing lug
GEOS ABL-10/ES
Productnumber 72007501
Wall distance 10 mm
External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...
External fixing lug
GEOS ABL-40/ES
Productnumber 72007601
Wall distance 40 mm
External fixing lug set made of V4A stainless steel, mounting possible at an angle of 0° or 90°, set...
Mast clamp set
GEOS MSS-30
Productnumber 72005001
mounting on the 300mm enclosure side
Mast clamp set made of hot-dip galvanized steel, set = 2 pieces
Mast clamp set
GEOS MSS-40
Productnumber 72005101
mounting on the 400mm enclosure side
Mast clamp set made of hot-dip galvanized steel, set = 2 pieces
Screw clamp set
SRS 60-90
Productnumber 72004001
for mast diameters from 60 to 90mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...
Screw clamp set
SRS 90-150
Productnumber 72004101
for mast diameters from 90 to 150mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...
Screw clamp set
SRS 150-210
Productnumber 72004201
for mast diameters from 150 to 210mm
Screw clamp set made of stainless steel V2A, in conjunction with mast clamp set GEOS MSS, set = 2...
Design plate
GEOS DP-3040
Productnumber 72013101
for covering the rear side of GEOS 3040 enclosure when using the GEOS...
Design plate made of V2A stainless steel, 1 piece
Ventilation element set
BEL Air M40/gn
Productnumber 26344001
M40, set = 2 pcs., air exchange rate: 30 l / day / set
BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...
Stepped drill
LFR
Productnumber 19599501
through opening: M16-32, drill hole: 16.5-32.5 mm
Hole cutter
Hole cutter
LFR M40
Productnumber 19540001
Hole cutter for hand and upright drills, high-quality industrial grade...
Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...
Hole cutter
LFR M50
Productnumber 19550001
Hole cutter for hand and upright drills, high-quality industrial grade...
Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...
Hole cutter
LFR M63
Productnumber 19563001
Hole cutter for hand and upright drills, high-quality industrial grade...
Hole cutter for hand and column drilling machines, high-quality industrial design with carbide...
Double-membrane seals
DMS M16/sw
Productnumber 26001601
Sealing range 5 - 9 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M20/sw
Productnumber 26002001
Sealing range 7 - 13 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M25/sw
Productnumber 26002501
Sealing range 9 - 17 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Double-membrane seals
DMS M32/sw
Productnumber 26003201
Sealing range 13 - 21 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...
Cable gland
KVR M12 LG-MGM/sw
Productnumber 22901201
Sealing range 2 - 6,5 mm, Thread length 12 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Cable gland
KVR M16 LG-MGM/sw
Productnumber 22901601
Sealing range 4 - 10 mm, Thread length 12 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Cable gland
KVR M20 LG-MGM/sw
Productnumber 22902001
Sealing range 6 - 12 mm, Thread length 15 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Cable gland
KVR M25 LG-MGM/sw
Productnumber 22902501
Sealing range 9 - 16 mm, Thread length 15 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Cable gland
KVR M32 LG-MGM/sw
Productnumber 22903201
Sealing range 11 - 21 mm, Thread length 15 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Cable gland
KVR M40 LG-MGM/sw
Productnumber 22904001
Sealing range 16 - 28 mm, Thread length 18 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Cable gland
KVR M50 LG-MGM/sw
Productnumber 22905001
Sealing range 21 - 34.5 mm, thread length 13 mm
Cable gland, IP68/IP69*, with strain relief, long thread, M_ x 1.5 mm, with locknut, polyamide,...
Ventilation seal
BST M20/sw
Productnumber 26202001
Black
Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...
AIR ventilation element
BEL Air active M40 12-1/gr
Productnumber 26541101
12 V DC, performance class 1, grey
Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...
AIR ventilation element
BEL Air active M40 24-1/gr
Productnumber 26541201
24 V DC, performance class 1, grey
Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...
Ventilation element set
BEL Air M40/sw
Productnumber 26304001
black, M40, set = 2 pcs., air exchange rate: 30 l / day / set
BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical...
Empty enclosure
GEOS-L 3040-18-o/sw
Productnumber 74243401
with black cover
Empty enclosure, suitable for installation in harsh environments and in unprotected outdoor areas,...